norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel plate, trivalent blue passivated.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Version:Housing press formed.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Note:Wheel axle bolted.

Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.

Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95045_C Swivel castors compact version, Form C 489 kB

Drawings

Swivel castors compact version, Form C
Swivel castors compact version, Form C

Item selection/filter

Order No.FormItemVersion 1Kind of fasteningWheel
bearing
Material
roller
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
95045-0503311CSwivel castorwithout locking systemMounting plateBall bearingpolyurethane2933455166508,57390756154150 0.00 €
95045-0503212CSwivel castorwithout locking systemMounting plateBall bearingpolyamide2932455166508,57390756154150 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83