norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing steel plate, trivalent blue passivated.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Version:Housing press formed.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Note:Wheel axle bolted.

Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.

Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95045 Swivel castors compact version 276 kB

Drawings

Swivel castors compact version
Swivel castors compact version

Item selection/filter

Order No.FormItemVersion 1Wheel
bearing
Material
roller
ABB1B2B3D

D1D2HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
95045-0352701ASwivel castorwithout locking systemball bearingpolyurethane1527---35114350---32,5100 18.80 €
95045-0352802ASwivel castorwithout locking systemball bearingpolyamide1528---35114350---32,5100 50.05 €
95045-0503301ASwivel castorwithout locking systemball bearingpolyurethane2933---50135770---54150 48.82 €
95045-0503202ASwivel castorwithout locking systemball bearingpolyamide2932---50135770---54150 70.05 €
95045-0352711BSwivel castorwithout locking systemball bearingpolyurethane1527384860356,2-5260483832,5100 20.19 €
95045-0352812BSwivel castorwithout locking systemball bearingpolyamide1528384860356,2-5260483832,5100 50.91 €
95045-0503311CSwivel castorwithout locking systemball bearingpolyurethane2933455166508,5-7390756154150 51.24 €
95045-0503212CSwivel castorwithout locking systemball bearingpolyamide2932455166508,5-7390756154150 72.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83