norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate fixed castors with polyurethane elastomer tread, heavy duty version
95025-01_B

Steel plate fixed castors with polyurethane elastomer tread,...

go back

Item description/product images

DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95025-01_B Fixed castors 191 kB

Drawings

Steel plate fixed castors with polyurethane elastomer tread, heavy duty version

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
95025-01-1010004011Fixed castorball bearing4060558510091301008076350 0.00 €
95025-01-1010004013Fixed castorball bearing40807511010011130140105-350 0.00 €
95025-01-1012504011Fixed castorball bearing4060558512591551008076350 0.00 €
95025-01-1012504013Fixed castorball bearing40807511012511155140105-350 0.00 €
95025-01-101500501Fixed castorball bearing50807511015011197140105-500 0.00 €
95025-01-101600501Fixed castorball bearing50807511016011202140105-550 0.00 €
95025-01-102000501Fixed castorball bearing50807511020011245140105-600 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83