norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, standard version
95016_LS

Steel plate swivel castors with stop-fix, electrically...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel and fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95016_LS Swivel castor with stop fix, electrically conductive 220 kB

Drawings

Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, standard version
Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, standard version

Item selection/filter

Order No.Version 1Wheel
bearing
ABB1B2B3DD1LL1HL2RPermissible
load
kg
CADAcc.PriceOrder
95016-11080322with stop-fix locking systemplain bearing383255608580910080102767865 0.00 €
95016-11100322with stop-fix locking systemplain bearing3632556085100910080125768670 0.00 €
95016-11125322with stop-fix locking systemplain bearing403255608512591008015076102,580 0.00 €
95016-11160402with stop-fix locking systemplain bearing5440758011016011140105195-134130 0.00 €
95016-11200402with stop-fix locking systemplain bearing5440758011020011140105235-154160 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83