norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel plate swivel castors, electrically conductive with rubber tread, heavy duty version
95012_L

Steel plate swivel castors, electrically conductive with rubber...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel ≤ 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95012_L Swivel castor, electrically conductive 235 kB

Drawings

Steel plate swivel castors, electrically conductive with rubber tread, heavy duty version
Steel plate swivel castors, electrically conductive with rubber tread, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDHRPermissible
load
kg
CADAcc.PriceOrder
95012-1108032Swivel castorwithout locking systemplain bearing4032801118065 0.00 €
95012-1110032Swivel castorwithout locking systemplain bearing40321001369070 0.00 €
95012-1112532Swivel castorwithout locking systemplain bearing4032125161102,580 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83