norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pins, steel or stainless steel for guide rollers - Form D
95102_D

Pins, steel or stainless steel for guide rollers - Form D

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel black oxidised.
Stainless steel bright.
Note:Form C permits the height of the guide roller to be adjusted. After the height has been set, the screw is tightened (see application image).

The tolerance on dimension D deviates by items 95102-3006110, 95102-3008130, 95102-3010160, 95102-3012160 and 95102-3015170.

Form A: with flange.
Form B: cylindrical.
Form C: offset.
Form D: short.
Accessory:95101-002008 matches 95102-3006055.
95101.102008 and 95101.102509 match 95102.3006110.
95101.103011 and 95101.103511 match 95102.3008130.
95101.104012 matches 95101.3010160.
95101.104514 and 95101.105014 match 95102.3012160.
95101.105515 and 95101.106015 match 95102.3015170.

Other pins:
Remaining guide roller 95101.
Guide rollers 95101-05, 95101-10, 95101-15, 95101-20 and 95101-25.
Drawing reference:
1) Circlip
2) Washer
3) Spring washer
4) Hex nut
5) Screw with flattened pan head and hex socket
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95102_D Pins, steel or stainless steel for guide rollers - Form D 217 kB

Drawings

Pins, steel or stainless steel for guide rollers - Form D

Item selection/filter

Order No.DD1FormGLL1L2Main
material
SW1SW2CADAcc.PriceOrder
95102-3006055610DM45,545,7steel72,5 0.00 €
95102-3006060610DM4645,2steel72,5 0.00 €
95102-3006110610DM41149,2steel72,5 0.00 €
95102-3008070812DM575,56,5steel83 0.00 €
95102-3008130812DM5135,510,5steel83 0.00 €
95102-30100801016DM686,58,9steel104 0.00 €
95102-30101601016DM6166,510,9steel104 0.00 €
95102-30121001219DM8107,510,9steel135 0.00 €
95102-30121601219DM8167,514,9steel135 0.00 €
95102-30151101522DM10111012steel176 0.00 €
95102-30151701522DM10171016steel176 0.00 €
95102-3108070812DM575,56,5stainless steel83 0.00 €
95102-31100801016DM686,58,9stainless steel104 0.00 €
95102-31121001219DM8107,510,9stainless steel135 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83