norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Guide rollers plastic cylindrical without pin -Form B
95101_B

Guide rollers plastic cylindrical without pin -Form B

go back

Item description/product images

DescriptionMaterial:Roller rim polyurethane (PUR).
Bearing steel.
Version:Roller rim dark brown.Note:The roller rim is firmly bonded onto a ball bearing. From diameter D = 40 mm, the roller rim has a double-layer

The advantage of a PUR roller rim is quiet running.

These guide rollers are not suitable for high temperatures, high humidity or exposure to water. The guide rollers are resistant to solvent-free oils. Oils with solvent content can cause swelling or strength deterioration.

The radial load was tested over one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Accessory:Matching pins 95102.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95101_B Guide rollers plastic cylindrical without pin -Form B 234 kB

Drawings

Guide rollers plastic cylindrical without pin -Form B

Item selection/filter

Order No.BB1DD1D2FormForm definitionBall bearing

Radial
load
N
Suitable for

CADAcc.PriceOrder
95101-1020088112068,6Bwith collar696-2RS6395102-3006110 0.00 €
95101-1025099122569,3Bwith collar626-2RS9395102-3006110 0.00 €
95101-103011111530812Bwith collar608-2RS16795102-3008130 0.00 €
95101-103511111535812Bwith collar608-2RS22595102-3008130 0.00 €
95101-1040121216401014Bwith collar6000-2RS31495102-3010160 0.00 €
95101-1045141418451218,3Bwith collar6201-2RS40295102-3012160 0.00 €
95101-1050141418501218,3Bwith collar6201-2RS47095102-3012160 0.00 €
95101-1055151519551521,6Bwith collar6202-2RS51095102-3015170 0.00 €
95101-1060151519601521,6Bwith collar6202-2RS53995102-3015170 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83