norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Guide rollers, plastic, cylindrical without pins - Form A
95101_A

Guide rollers, plastic, cylindrical without pins - Form A

go back

Item description/product images

DescriptionMaterial:Roller rim polyurethane (PUR).
Bearing steel.
Version:Roller rim dark brown.Note:The roller rim is firmly bonded onto a ball bearing. From diameter D = 40 mm, the roller rim has a double-layer

The advantage of a PUR roller rim is quiet running.

These guide rollers are not suitable for high temperatures, high humidity or exposure to water. The guide rollers are resistant to solvent-free oils. Oils with solvent content can cause swelling or strength deterioration.

The radial load was tested over one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Accessory:Matching pins 95102.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95101_A Guide rollers, plastic, cylindrical without pins - Form A 230 kB

Drawings

Guide rollers, plastic, cylindrical without pins - Form A

Item selection/filter

Order No.BDD1FormForm definitionBall bearing

Radial
load
N
Suitable for

CADAcc.PriceOrder
95101-0020088206Ano collar696-2RS6395102-3006055 0.00 €
95101-0025099256Ano collar626-2RS9395102-3006060 0.00 €
95101-00301111308Ano collar608-2RS16795102-3008070 0.00 €
95101-00351111358Ano collar608-2RS22595102-3008070 0.00 €
95101-004012124010Ano collar6000-2RS31495102-3010080 0.00 €
95101-004514144512Ano collar6201-2RS40295102-3012100 0.00 €
95101-005014145012Ano collar6201-2RS47095102-3012100 0.00 €
95101-005515155515Ano collar6202-2RS51095102-3015110 0.00 €
95101-006015156015Ano collar6202-2RS53995102-3015110 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83