norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Guide rollers, plastic, cylindrical with and without stainless steel pin - Form B
95100_B

Guide rollers, plastic, cylindrical with and without stainless...

go back

Item description/product images

DescriptionMaterial:Roller rim polyacetal (POM).
Bearing and pin stainless steel.
Version:Roller rim white.Note:The roller rim is firmly bonded onto a ball bearing.

The advantage of having a POM roller rim is quiet running.

These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Technical data:Possible operating temperatures up to 105 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95100_B Guide rollers, plastic, cylindrical with and without stainless steel pin - Form B 207 kB

Drawings

Guide rollers, plastic, cylindrical with and without stainless steel pin - Form B

Item selection/filter

Order No.BDD1D2D3FormForm definitionBall bearing

LL1Radial
load
N
SWCADAcc.PriceOrder
95100-10200605X086206M58Bwith pins696-HZZ81983 0.00 €
95100-10250605X086256M58Bwith pins696-HZZ81983 0.00 €
95100-10300905X089308M510Bwith pins608-HZZ80,51964 0.00 €
95100-10350905X089358M510Bwith pins608-HZZ80,51964 0.00 €
95100-10200606X086206M68Bwith pins696-HZZ81983 0.00 €
95100-10250606X086256M68Bwith pins696-HZZ81983 0.00 €
95100-10300906X089308M610,2Bwith pins608-HZZ811965 0.00 €
95100-10300906X129308M610,2Bwith pins608-HZZ120,51965 0.00 €
95100-10350906X089358M610,2Bwith pins608-HZZ811965 0.00 €
95100-10350906X129358M610,2Bwith pins608-HZZ120,51965 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83