norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Guide rollers, plastic, convex, with and without stainless steel pin - Form A
95100-05_A

Guide rollers, plastic, convex, with and without stainless steel...

go back

Item description/product images

DescriptionMaterial:Roller rim polyacetal (POM).
Bearing and pin stainless steel.
Version:Roller rim white.Note:The roller rim is firmly bonded onto a ball bearing.

The advantage of having a POM roller rim is quiet running.

These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Technical data:Possible operating temperatures up to 105 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95100-05_A Guide rollers, plastic, convex, with and without stainless steel pin - Form A 223 kB

Drawings

Guide rollers, plastic, convex, with and without stainless steel pin - Form A

Item selection/filter

Order No.BDD1FormForm definitionBall bearing

RRadial
load
N
CADAcc.PriceOrder
95100-05-0020066206Awithout pin696-HZZ598 0.00 €
95100-05-0025066256Awithout pin696-HZZ598 0.00 €
95100-05-0030099308Awithout pin608-HZZ5196 0.00 €
95100-05-0035099358Awithout pin608-HZZ5196 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83