norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Baseplates aluminium with tapped holes
01042

Baseplates aluminium with tapped holes

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:hard-coated.Note:Baseplates with M6 connecting threads on a 50 mm grid.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 01042_Datasheet_32569_Baseplates_aluminium_with_tapped_holes--en 418 kB

Drawings

Baseplates aluminium with tapped holes

Item selection/filter

Order No.BB1B2D

HLL1L2CADAcc.PriceOrder
01042-300300203002550M6203002550 0.00 €
01042-500250202502550M6205002550 0.00 €
01042-600300203002550M6206002550 0.00 €
01042-800400204002550M6208002550 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83