norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping towers, grey cast iron, 3-sided with UNILOCK zero-point clamping system
01857-10

Clamping towers, grey cast iron, 3-sided with UNILOCK zero-point...

go back

Item description/product images

DescriptionProduct description:3-sided clamping tower with integrated UNILOCK clamping modules EFM 138. The integrated clamping modules enable the rapid clamping or exchange of clamping equipment and fixtures on the clamping tower. Set-up times are reduced and machine running times increased.Material:Clamping tower GJL 300.
Clamping module case-hardening steel.
Version:Clamping tower contact faces precision machined.
Clamping module contact faces hardened and ground.
Note:These 3-sided clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.

The clamping modules are actuated via a central pneumatic connection.
The high clamping forces are generated via the integrated spring package (the unit clamps while not under pressure).
Clamping is released pneumatically.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N/module
- Clamping force (M12) 50,000 N/module
- Clamping force (M16) 75,000 N/module
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Temperature range:+5 °C to +60 °C.Accessory:- UNILOCK clamping pin 42208.
- UNILOCK interchangeable subplates for zero-point clamping system 42755.
- UNILOCK protective bolt for clamping module 42796.
- UNILOCK protective plug for clamping module 42796.
Supplied with- Clamping tower
- Transport screws.
- Operating instructions.
Drawing reference:
1) Open air port G1/8
2) Turbo function air port G1/8
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01857-10 Workholding towers, grey cast iron, 3-sided with UNILOCK zero-point clamping system 377 kB

Drawings

Clamping towers, grey cast iron, 3-sided with UNILOCK zero-point clamping system
Clamping towers, grey cast iron, 3-sided with UNILOCK zero-point clamping system

Item selection/filter

Order No.Version 1Version 2LHBB1B2B3B4B5B6B7B8D

D1D2CADAcc.PriceOrder
01857-10-1380920040703-sidedwith zero point clamping modules40071327011130111001608015055502025 on request
01857-10-1380920050703-sidedwith zero point clamping modules5007132701113011200100-20075502025 on request
Order No.GG1G2H1H2H3H4H5H6L1L2L3L4L5L6L7L8Retraction force
with turbo
kN
CADAcc.PriceOrder
01857-10-138092004070M12M16M16748,5190200405,51827715050100160802502524 on request
01857-10-138092005070M12M16M16748,5190200405,518277200100---3002524 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83