norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets, round (permanent electromagnets), Form B
09132_B

Magnets, round (permanent electromagnets), Form B

go back

Item description/product images

DescriptionMaterial:Housing steel.
Coil housing plastic.
Permanent magnet hard ferrite or NdFeB.
Note:These permanent electromagnets can hold workpieces in place permanently. By supplying current (direct current), the coil in the core neutralises the magnetic field or can increase the magnetic force (depending on the current direction). After switching off, the effect is cancelled again.

The permanent electromagnets are attached using the threads on the back. The power connection is made via free wires.

The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.
Technical data:Voltage: 24V DC.
Rating: up to IP 65.
Temperature range: up to 155 °C (insulation class F).
Duty cycle: 10 %.
Application:The permanent electromagnets are used for holding, supporting and fixating ferromagnetic workpieces, especially where long holding times without energy consumption is required.On request:Voltage 12V DC.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09132_B Magnets, round (permanent electromagnets), Form B 154 kB

Drawings

Magnets, round (permanent electromagnets), Form B

Item selection/filter

Order No.

FormBDD1GHH1H2H4LMagnetic
force
N
WNom. tension
VDC
CADAcc.PriceOrder
09132-015015B5,2154M4157,43,41250253,624 0.00 €
09132-018011B6,5183,1M3117,42,41,2250451424 0.00 €
09132-025029B8,5255M4291774250120724 0.00 €
09132-032029B11,5326M529197-25018014,424 0.00 €
09132-035029B12,7356M52919,57,53,52503002824 0.00 €
09132-040029B14,5406M6291863,525040016,524 0.00 €
09132-082045B338210M84525105,550019004324 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83