norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Grade 10.
Plastic-coated, red.
Note:The shortening hook is for incorporating into single or multiple strand chains and is used to shorten the chain.

Shortening hooks are permissible for lifting, but not for lashing since they do not have a latch to prevent unintentional unhooking.

The shortening hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07793_A Eye shortening hooks, Form A, grade 10 176 kB

Drawings

Eye shortening hooks, Form A, grade 10

Item selection/filter

Order No.Formfor chain
mm
AD

D1LSS1TPermissible
load
kg
CADAcc.PriceOrder
07793-11001400A688,51251,5222235,51400 0.00 €
07793-11002500A7-8101117693028472500 0.00 €
07793-11004000A1013152286,54434554000 0.00 €
07793-11006700A13171826110,55347816700 0.00 €
07793-11010000A1619213212964609210000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83