|
|
|
07781_BLocating bushes for ball lifting pins stainless steel, flat,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4542. Version:Hardened.Note:The locating bushes offer a safe and quick option for holding the ball lifting pins. They ensure that installation in a range of supporting materials can be carried out easily and reliably. Can also be used with thin-walled parts and blind holes. This version is suitable for applications which require a flat surface after having been screwed in. They are corrosion-resistant and do not wear easily.Accessory:Adjustable face pin spanner 96651.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | D1 | D2 | D3 | D4 | D5 | D6 | L1 | L2 | L3 | L4 | X | Tightening torque Nm | CAD | Acc. | Price | Order |
|---|
| 07781-11235 | B | 12 | M24 | 32 | 14,7 | 5,1 | 22 | 35 | 50 | 44 | 3,8 | 1,5 | 150 |  | | 0.00 € | | | 07781-11250 | B | 12 | M24 | 32 | 14,7 | 5,1 | 22 | 50 | 65 | 59 | 18,8 | 1,5 | 150 |  | | 0.00 € | | | 07781-11650 | B | 16 | M30 | 39 | 19,2 | 5,1 | 30 | 50 | 65 | 59 | 6 | 1,5 | 200 |  | | 0.00 € | | | 07781-11675 | B | 16 | M30 | 39 | 19,2 | 5,1 | 30 | 75 | 90 | 84 | 31 | 1,5 | 200 |  | | 0.00 € | | | 07781-12050 | B | 20 | M36x2 | 43 | 26 | 5,1 | 30 | 50 | 70 | 63 | 3,5 | 1,5 | 200 |  | | 0.00 € | | | 07781-12075 | B | 20 | M36x2 | 43 | 26 | 5,1 | 30 | 75 | 95 | 88 | 28,5 | 1,5 | 200 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|