|
|
|
07781_ALocating bushes for ball lifting pins stainless steel, flat,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4542. Version:Hardened.Note:The locating bushes offer a safe and quick option for holding the ball lifting pins. They ensure that installation in a range of supporting materials can be carried out easily and reliably. Can also be used with thin-walled parts and blind holes. This version is suitable for applications which require a flat surface after having been screwed in. They are corrosion-resistant and do not wear easily.Accessory:Adjustable face pin spanner 96651.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | D1 | D2 | D3 | D4 | D5 | D6 | L1 | L2 | L3 | X | Tightening torque Nm | CAD | Acc. | Price | Order |
|---|
| 07781-10810 | A | 8 | M16x1,5 | 24 | 9,8 | 3,1 | 16 | 10 | 25 | 20 | 1,5 | 75 |  | | 0.00 € | | | 07781-10815 | A | 8 | M16x1,5 | 24 | 9,8 | 3,1 | 16 | 15 | 25 | 20 | 1,5 | 75 |  | | 0.00 € | | | 07781-10825 | A | 8 | M16 | 24 | 9,8 | 3,1 | 16 | 25 | 35 | 30 | 1,5 | 75 |  | | 0.00 € | | | 07781-10835 | A | 8 | M16 | 24 | 9,8 | 3,1 | 16 | 35 | 45 | 40 | 1,5 | 75 |  | | 0.00 € | | | 07781-11015 | A | 10 | M20x1,5 | 28 | 12,2 | 5,1 | 20 | 15 | 30 | 24 | 1,5 | 100 |  | | 0.00 € | | | 07781-11025 | A | 10 | M20x1,5 | 28 | 12,2 | 5,1 | 20 | 25 | 35 | 29 | 1,5 | 100 |  | | 0.00 € | | | 07781-11035 | A | 10 | M20 | 28 | 12,2 | 5,1 | 20 | 35 | 45 | 39 | 1,5 | 100 |  | | 0.00 € | | | 07781-11050 | A | 10 | M20 | 28 | 12,2 | 5,1 | 20 | 50 | 60 | 54 | 1,5 | 100 |  | | 0.00 € | | | 07781-11215 | A | 12 | M24x1,5 | 32 | 14,7 | 5,1 | 22 | 15 | 32 | 26 | 1,5 | 150 |  | | 0.00 € | | | 07781-11225 | A | 12 | M24x1,5 | 32 | 14,7 | 5,1 | 22 | 25 | 40 | 34 | 1,5 | 150 |  | | 0.00 € | | | 07781-11625 | A | 16 | M30x2 | 39 | 19,2 | 5,1 | 30 | 25 | 45 | 39 | 1,5 | 200 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|