norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Zinc-nickel coated.Note:Long weld-on plates for DIN 3015-3 double clamp fittings.

These plates can be welded or screwed on.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07842-11 Weld-on plates, long, for clamp fittings DIN 3015-3 double clamp 137 kB

Drawings

Weld-on plates, long, for clamp fittings 
DIN 3015-3 double clamp

Item selection/filter

Order No.SizeB

D3D4GHL = lengthL2SSuitable for
DIN 3015-1
light series
Suitable for
DIN 3015-2
heavy series
Suitable for
DIN 3015-3
double clamp fitting
CADAcc.PriceOrder
07842-11-1061313011,86,5M68,364503--size 1 0.00 €
07842-11-20813230149M810,383675--Size 2 0.00 €
07842-11-30813330149M810,397815--Size 3 0.00 €
07842-11-40813430149M810,3110945--size 4 0.00 €
07842-11-50813530149M810,31361205--Size 5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83