norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Phosphated or zinc-nickel coatedNote:Weld-on plates, long, for clamp fitting DIN 3015-2 heavy duty series.

These plates can be welded or screwed on.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07841-11 Weld-on plates, long, for clamp fitting DIN 3015-2 heavy duty series 168 kB

Drawings

Weld-on plates, long, for clamp fitting 
DIN 3015-2 heavy duty series

Item selection/filter

Order No.SizeSurface finish
body
B

D3D4SGHL = lengthL1L2Suitable for
DIN 3015-1
light series
Suitable for
DIN 3015-2
heavy series
Suitable for
DIN 3015-3
Double clamp
CADAcc.PriceOrder
07841-11-110111phosphated3018138M1081133395-size 1- 0.00 €
07841-11-110131zinc-nickel coated3018138M1081133395-size 1- 0.00 €
07841-11-210112phosphated3018138M1081254597-size 2- 0.00 €
07841-11-210132zinc-nickel coated3018138M1081254597-size 2- 0.00 €
07841-11-310113phosphated3018138M10814060112-size 3- 0.00 €
07841-11-310133zinc-nickel coated3018138M10814060112-size 3- 0.00 €
07841-11-412114phosphated45201610M12818790155-size 4- 0.00 €
07841-11-412134zinc-nickel coated45201610M12818790155-size 4- 0.00 €
07841-11-516115phosphated60242110M1612238122198-size 5- 0.00 €
07841-11-516135zinc-nickel coated60242110M1612238122198-size 5- 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83