norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polypropylene PP.Version:GreenNote:Clamp fittings DIN 3015-1 light series, with ribbed inner face, non-compressing. Recommended for securely fastening pipelines

Ideally used as an fixed point clamp, where the pipe is squeezed between the clamp halves. The gap (S) between the clamp halves ensures the appropriate tension when tightening.

The upper and lower clamp halves are identical. Supplied in pairs.
Technical data:The specified screw tightening torques refer to installation with a cover plate and DIN EN ISO 4014/4017 hex head screws.

The axial pipe retaining force (according to DIN 3015, part 10) is an average value obtained from three tests at +23 °C with a DIN EN 10220 St37 steel pipe with a rolled surface, for which static friction is assumed. When the pipe clamp is loaded in the axial pipe axis with the specified pipe retaining force (F), the pipe will not slide in the pipe clamp.
Temperature range:-30 °C to +90 °CAssembly:The recommended clamp spacings (A) are guidelines and apply to static loads.

Pipe bends: When installing pipe bends, the clamps must be placed directly in front of and behind the bend.

Fittings: The first clamp should be mounted immediately after the fitting to isolate the fitting from vibrations.

Valves: If valves are integrated into the pipeline, a clamp should be fitted in front of and behind the valve.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07840 Clamp fittings DIN 3015-1 light series with ribbed inner face, compressing 546 kB

Drawings

Clamp fittings DIN 3015-1 light series 
with ribbed inner face, compressing

Item selection/filter

Order No.FormSizeD
for screw
D1
(mm)
D1
(inches)
A
(metres)
B

HL = lengthL1Pipe
Nominal diameter
(inch)
Pipe retention force F
(polypropylene)
(kN)
Tightening torque
(polypropylene)
(Nm)
S
min.
CADAcc.PriceOrder
07840-006011A0M66-13027289,5-0,680,4 0.00 €
07840-006411A0M66,41/413027289,5-0,680,4 0.00 €
07840-008011A0M685/1613027289,5-0,680,4 0.00 €
07840-009511A0M69,53/813027289,5-0,680,4 0.00 €
07840-010011A0M610-13027289,51/80,680,4 0.00 €
07840-012011A0M612-13027289,5-0,680,4 0.00 €
07840-106011A1M66-130273720-1,180,4 0.00 €
07840-106411A1M66,41/4130273720-1,180,4 0.00 €
07840-108011A1M685/16130273720-1,180,4 0.00 €
07840-109511A1M69,53/8130273720-1,180,4 0.00 €
07840-110011A1M610-1302737201/81,180,4 0.00 €
07840-112011A1M612-130273720-1,180,4 0.00 €
07840-212711A2M612,71/2130334226-1,380,6 0.00 €
07840-213511A2M613,5-1,2303342261/41,380,6 0.00 €
07840-214011A2M614-1,230334226-1,380,6 0.00 €
07840-215011A2M615-1,230334226-1,380,6 0.00 €
07840-216011A2M6165/81,230334226-1,380,6 0.00 €
07840-217211A2M617,2-1,2303342263/81,380,6 0.00 €
07840-218011A2M618-1,230334226-1,380,6 0.00 €
07840-319011A3M6193/41,230365033-1,480,6 0.00 €
07840-320011A3M620-1,230365033-1,480,6 0.00 €
07840-321311A3M621,3-1,2303650331/21,480,6 0.00 €
07840-322011A3M6227/81,230365033-1,480,6 0.00 €
07840-325011A3M625-1,530365033-1,480,6 0.00 €
07840-325411A3M625,411,530365033-1,480,6 0.00 €
07840-426911A4M628,6-1,5304259403/41,580,6 0.00 €
07840-428011A4M628-1,530425940-1,580,6 0.00 €
07840-428611A4M628,6-1,530425940-1,580,6 0.00 €
07840-430011A4M630-1,530425940-1,580,6 0.00 €
07840-432011A4M632-1,530425940-1,580,6 0.00 €
07840-532011A5M6321 1/4230587152-1,980,8 0.00 €
07840-533711A5M633,7-23058715211,980,8 0.00 €
07840-535011A5M635-230587152-1,980,8 0.00 €
07840-538011A5M6381 1/2230587152-1,980,8 0.00 €
07840-540011A5M640-2,730587152-1,980,8 0.00 €
07840-541311A5M641,3-2,730587152-1,980,8 0.00 €
07840-542011A5M642-2,7305871521 1/41,980,8 0.00 €
07840-644511A6M644,51 3/42,730668666-280,8 0.00 €
07840-648311A6M648,3-2,7306686661 1/2280,8 0.00 €
07840-650811A6M650,822,730668666-280,8 0.00 €
07840-654011A6M654-2,730668666-280,8 0.00 €
07840-757211A7M657,22 1/43309312194-2,380,8 0.00 €
07840-760311A7M660,3-330931219422,380,8 0.00 €
07840-763511A7M663,52 1/23309312194-2,380,8 0.00 €
07840-770011A7M6702 3/43309312194-2,380,8 0.00 €
07840-773011A7M673-3309312194-2,380,8 0.00 €
07840-776011A7M676,133,53093121942 1/22,380,8 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83