norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Zinc-nickel coated.Note:Support rail nuts for clamp fittings DIN 3015 part 1 light series and 3 double clamp.

For mounting pipe and hose clamps in conjunction with support rails 07840-20.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07840-22_B Support rail nuts for clamp fittings DIN 3015 parts 1 and 3, Form B 343 kB

Drawings

Support rail nuts for clamp fittings DIN 3015 parts 1 and 3, Form B

Item selection/filter

Order No.FormDINSuitable for
DIN 3015-1
light series
Suitable for
DIN 3015-2
heavy series
Suitable for
DIN 3015-3
Double clamp
CADAcc.PriceOrder
07840-22-25213BDIN 3015-3--size 2–5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83