|
|
|
07840-22_ASupport rail nuts for clamp fittings DIN 3015 parts 1 and 3,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Zinc-nickel coated.Note:Support rail nuts for clamp fittings DIN 3015 part 1 light series and 3 double clamp.
For mounting pipe and hose clamps in conjunction with support rails 07840-20.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | DIN | Suitable for DIN 3015-1 light series | Suitable for DIN 3015-2 heavy series | Suitable for DIN 3015-3 Double clamp | CAD | Acc. | Price | Order |
|---|
| 07840-22-08113 | A | 3015-1, 3015-3 | size 0–8 | - | size 1 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|