|
|
|
07840-11Weld-on plates, long, for clamp fitting DIN 3015-1 light series |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Phosphated or zinc-nickel coatedNote:Weld-on plates, long, for clamp fitting DIN 3015-1 light series.
These plates can be welded or screwed on.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Size | Surface finish body | B | D3 | D4 | S | G | H | L = length | L1 | L2 | Suitable for DIN 3015-1 light series | Suitable for DIN 3015-2 heavy series | Suitable for DIN 3015-3 Double clamp | CAD | Acc. | Price | Order |
|---|
| 07840-11-00611 | 0 | phosphated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 58 | 24,5 | 44 | size 0 | - | - |  | | 0.00 € | | | 07840-11-00613 | 0 | zinc-nickel coated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 58 | 24,5 | 44 | size 0 | - | - |  | | 0.00 € | | | 07840-11-10611 | 1 | phosphated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 64 | 20 | 50 | size 1 | - | - |  | | 0.00 € | | | 07840-11-10613 | 1 | zinc-nickel coated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 64 | 20 | 50 | size 1 | - | - |  | | 0.00 € | | | 07840-11-20611 | 2 | phosphated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 70 | 26 | 56 | size 2 | - | - |  | | 0.00 € | | | 07840-11-20613 | 2 | zinc-nickel coated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 70 | 26 | 56 | size 2 | - | - |  | | 0.00 € | | | 07840-11-30611 | 3 | phosphated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 78 | 33 | 64 | size 3 | - | - |  | | 0.00 € | | | 07840-11-30613 | 3 | zinc-nickel coated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 78 | 33 | 64 | size 3 | - | - |  | | 0.00 € | | | 07840-11-40611 | 4 | phosphated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 87 | 40 | 73 | size 4 | - | - |  | | 0.00 € | | | 07840-11-40613 | 4 | zinc-nickel coated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 87 | 40 | 73 | size 4 | - | - |  | | 0.00 € | | | 07840-11-50611 | 5 | phosphated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 100 | 52 | 86 | size 5 | - | - |  | | 0.00 € | | | 07840-11-50613 | 5 | zinc-nickel coated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 100 | 52 | 86 | size 5 | - | - |  | | 0.00 € | | | 07840-11-60611 | 6 | phosphated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 115 | 66 | 100 | size 6 | - | - |  | | 0.00 € | | | 07840-11-60613 | 6 | zinc-nickel coated | 30 | 12 | 6,5 | 3 | M6 | 6,5 | 115 | 66 | 100 | size 6 | - | - |  | | 0.00 € | | | 07840-11-70611 | 7 | phosphated | 30 | 12 | 6,5 | 5 | M6 | 6,5 | 150 | 94 | 136 | size 7 | - | - |  | | 0.00 € | | | 07840-11-70613 | 7 | zinc-nickel coated | 30 | 12 | 6,5 | 5 | M6 | 6,5 | 150 | 94 | 136 | size 7 | - | - |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|