norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamp fittings DIN 3015-1 light series 
with smooth inner face, non-compressing
07840-01

Clamp fittings DIN 3015-1 light series with smooth inner face,...

go back

Item description/product images

DescriptionMaterial:Polypropylene PP.Version:GreenNote:Clamp fittings DIN 3015-1 light series, with smooth inner face, non-compressing. Recommended for securely fastening hoses and cables. Smooth inner surfaces and outlet radii prevent damage to hoses and cables.

Preferably used as a floating clamp where the line is not compressed between the clamp halves. Select a clamp with diameter (D1) that is slightly larger than the diameter of the pipe to be secured.

The upper and lower clamp halves are identical. Supplied in pairs.
Technical data:The specified screw tightening torques refer to installation with a cover plate and DIN EN ISO 4014/4017 hex head screws.Temperature range:-30 °C to +90 °CAssembly:The recommended clamp spacings (A) are guidelines and apply to static loads.

Pipe bends: When installing pipe bends, the clamps must be placed directly in front of and behind the bend.

Fittings: The first clamp should be mounted immediately after the fitting to isolate the fitting from vibrations.

Valves: If valves are integrated into the pipeline, a clamp should be fitted in front of and behind the valve.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07840-01 Clamp fittings DIN 3015-1 light series with smooth inner face, non-compressing 303 kB

Drawings

Clamp fittings DIN 3015-1 light series 
with smooth inner face, non-compressing

Item selection/filter

Order No.FormSizeD
for screw
D1
(mm)
D1
(inches)
A
(metres)
B

HL = lengthL1Tube
nom. diameter
(inch)
Tightening torque
(polypropylene)
(Nm)
CADAcc.PriceOrder
07840-01-006411B0M66,41/413026289,5-8 0.00 €
07840-01-009511B0M69,53/813026289,5-8 0.00 €
07840-01-010011B0M610-13026289,51/88 0.00 €
07840-01-012011B0M612-13026289,5-8 0.00 €
07840-01-106011B1M66-130263720-8 0.00 €
07840-01-106411B1M66,41/4130263720-8 0.00 €
07840-01-108011B1M685/16130263720-8 0.00 €
07840-01-109511B1M69,53/8130263720-8 0.00 €
07840-01-110011B1M610-1302637201/88 0.00 €
07840-01-112011B1M612-130263720-8 0.00 €
07840-01-212711B2M612,71/2130324226-8 0.00 €
07840-01-213511B2M613,5-1,2303242261/48 0.00 €
07840-01-214011B2M614-1,230324226-8 0.00 €
07840-01-215011B2M615-1,230324226-8 0.00 €
07840-01-216011B2M6165/81,230324226-8 0.00 €
07840-01-217211B2M617,2-1,2303242263/88 0.00 €
07840-01-218011B2M618-1,230324226-8 0.00 €
07840-01-319011B3M6193/41,23035,55033-8 0.00 €
07840-01-320011B3M620-1,23035,55033-8 0.00 €
07840-01-321311B3M621,3-1,23035,550331/28 0.00 €
07840-01-322011B3M6227/81,23035,55033-8 0.00 €
07840-01-325011B3M625-1,53035,55033-8 0.00 €
07840-01-325411B3M625,411,53035,55033-8 0.00 €
07840-01-426911B4M626,9-1,53041,559403/48 0.00 €
07840-01-428011B4M628-1,53041,55940-8 0.00 €
07840-01-430011B4M630-1,53041,55940-8 0.00 €
07840-01-432011B4M632-1,53041,55940-8 0.00 €
07840-01-532011B5M6321 1/423056,57152-8 0.00 €
07840-01-533711B5M633,7-23056,5715218 0.00 €
07840-01-535011B5M635-23056,57152-8 0.00 €
07840-01-538011B5M6381 1/223056,57152-8 0.00 €
07840-01-540011B5M640-2,73056,57152-8 0.00 €
07840-01-542011B5M642-2,73056,571521 1/48 0.00 €
07840-01-644511B6M644,51 3/42,73064,58666-8 0.00 €
07840-01-648311B6M648,3-2,73064,586661 1/28 0.00 €
07840-01-650811B6M650,822,73064,58666-8 0.00 €
07840-01-654011B6M654-2,73064,58666-8 0.00 €
07840-01-757211B7M657,22 1/43309212194-8 0.00 €
07840-01-760311B7M660,3-330921219428 0.00 €
07840-01-763511B7M663,52 1/23309212194-8 0.00 €
07840-01-770011B7M6702 3/43309212194-8 0.00 €
07840-01-776011B7M676,133,53092121942 1/28 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83