norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07160 Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel 347 kB

Drawings (total overview)

Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel

Socket head screws, DIN EN ISO 4762 enhanced, steel

More information

Drawings

Socket head screws, DIN EN ISO 4762 enhanced, steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
DKKSWCADAcc.PriceOrder
07160-03X10steel8.8bright (black)M31001,55,532,5 0.00 €
07160-03X12steel8.8bright (black)M31201,55,532,5 0.00 €
07160-03X16steel8.8bright (black)M31601,55,532,5 0.00 €
07160-03X18steel8.8bright (black)M31801,55,532,5 0.00 €
07160-03X20steel8.8bright (black)M32001,55,532,5 0.00 €
07160-03X25steel8.8bright (black)M3254,575,532,5 0.00 €
07160-04X10steel8.8bright (black)M41002,1743 0.00 €
07160-04X12steel8.8bright (black)M41202,1743 0.00 €
07160-04X16steel8.8bright (black)M41602,1743 0.00 €
07160-04X18steel8.8bright (black)M41802,1743 0.00 €
07160-04X20steel8.8bright (black)M42002,1743 0.00 €
07160-04X25steel8.8bright (black)M42502,1743 0.00 €
07160-05X10steel8.8bright (black)M51002,48,554 0.00 €
07160-05X12steel8.8bright (black)M51202,48,554 0.00 €
07160-05X16steel8.8bright (black)M51602,48,554 0.00 €
07160-05X18steel8.8bright (black)M51802,48,554 0.00 €
07160-05X20steel8.8bright (black)M52002,48,554 0.00 €
07160-05X25steel8.8bright (black)M52502,48,554 0.00 €
07160-05X30steel8.8bright (black)M530488,554 0.00 €
07160-05X40steel8.8bright (black)M54014188,554 0.00 €
07160-05X50steel8.8bright (black)M55024288,554 0.00 €
07160-05X60steel8.8bright (black)M56034388,554 0.00 €
07160-05X70steel8.8bright (black)M57044488,554 0.00 €
07160-05X80steel8.8bright (black)M58054588,554 0.00 €
07160-06X10steel8.8bright (black)M610031065 0.00 €
07160-06X12steel8.8bright (black)M612031065 0.00 €
07160-06X16steel8.8bright (black)M616031065 0.00 €
07160-06X18steel8.8bright (black)M618031065 0.00 €
07160-06X20steel8.8bright (black)M620031065 0.00 €
07160-06X25steel8.8bright (black)M625031065 0.00 €
07160-06X30steel8.8bright (black)M630031065 0.00 €
07160-06X35steel8.8bright (black)M6356111065 0.00 €
07160-06X40steel8.8bright (black)M64011161065 0.00 €
07160-06X45steel8.8bright (black)M64516211065 0.00 €
07160-06X50steel8.8bright (black)M65021261065 0.00 €
07160-06X55steel8.8bright (black)M65526311065 0.00 €
07160-06X60steel8.8bright (black)M66031361065 0.00 €
07160-08X16steel8.8bright (black)M81603,751386 0.00 €
07160-08X18steel8.8bright (black)M81803,751386 0.00 €
07160-08X20steel8.8bright (black)M82003,751386 0.00 €
07160-08X25steel8.8bright (black)M82503,751386 0.00 €
07160-08X30steel8.8bright (black)M83003,751386 0.00 €
07160-08X35steel8.8bright (black)M83503,751386 0.00 €
07160-08X40steel8.8bright (black)M8405,75121386 0.00 €
07160-08X45steel8.8bright (black)M84510,75171386 0.00 €
07160-08X50steel8.8bright (black)M85015,75221386 0.00 €
07160-08X60steel8.8bright (black)M86025,75321386 0.00 €
07160-08X70steel8.8bright (black)M87035,75421386 0.00 €
07160-08X80steel8.8bright (black)M88045,75521386 0.00 €
07160-10X16steel8.8bright (black)M101604,516108 0.00 €
07160-10X18steel8.8bright (black)M101804,516108 0.00 €
07160-10X20steel8.8bright (black)M102004,516108 0.00 €
07160-10X25steel8.8bright (black)M102504,516108 0.00 €
07160-10X30steel8.8bright (black)M103004,516108 0.00 €
07160-10X35steel8.8bright (black)M103504,516108 0.00 €
07160-10X40steel8.8bright (black)M104004,516108 0.00 €
07160-10X45steel8.8bright (black)M10455,51316108 0.00 €
07160-10X50steel8.8bright (black)M105010,51816108 0.00 €
07160-10X60steel8.8bright (black)M106020,52816108 0.00 €
07160-10X70steel8.8bright (black)M107030,53816108 0.00 €
07160-10X80steel8.8bright (black)M108040,54816108 0.00 €
07160-10X90steel8.8bright (black)M109050,55816108 0.00 €
07160-10X100steel8.8bright (black)M1010060,56816108 0.00 €
07160-12X20steel8.8bright (black)M122005,25181210 0.00 €
07160-12X25steel8.8bright (black)M122505,25181210 0.00 €
07160-12X30steel8.8bright (black)M123005,25181210 0.00 €
07160-12X35steel8.8bright (black)M123505,25181210 0.00 €
07160-12X40steel8.8bright (black)M124005,25181210 0.00 €
07160-12X45steel8.8bright (black)M124505,25181210 0.00 €
07160-12X50steel8.8bright (black)M125005,25181210 0.00 €
07160-12X60steel8.8bright (black)M126015,2524181210 0.00 €
07160-12X70steel8.8bright (black)M127025,2534181210 0.00 €
07160-12X80steel8.8bright (black)M128035,2544181210 0.00 €
07160-12X90steel8.8bright (black)M129045,2554181210 0.00 €
07160-12X100steel8.8bright (black)M1210055,2564181210 0.00 €
07160-12X110steel8.8bright (black)M1211065,2574181210 0.00 €
07160-12X120steel8.8bright (black)M1212075,2584181210 0.00 €
07160-14X50steel8.8bright (black)M145006211412 0.00 €
07160-14X80steel8.8bright (black)M14803040211412 0.00 €
07160-14X120steel8.8bright (black)M141207080211412 0.00 €
07160-16X30steel8.8bright (black)M163006241614 0.00 €
07160-16X35steel8.8bright (black)M163506241614 0.00 €
07160-16X40steel8.8bright (black)M164006241614 0.00 €
07160-16X45steel8.8bright (black)M164506241614 0.00 €
07160-16X50steel8.8bright (black)M165006241614 0.00 €
07160-16X60steel8.8bright (black)M166006241614 0.00 €
07160-16X70steel8.8bright (black)M16701626241614 0.00 €
07160-16X80steel8.8bright (black)M16802636241614 0.00 €
07160-16X90steel8.8bright (black)M16903646241614 0.00 €
07160-16X100steel8.8bright (black)M161004656241614 0.00 €
07160-16X110steel8.8bright (black)M161105666241614 0.00 €
07160-16X120steel8.8bright (black)M161206676241614 0.00 €
07160-20X40steel8.8bright (black)M204007,5302017 0.00 €
07160-20X45steel8.8bright (black)M204507,5302017 0.00 €
07160-20X50steel8.8bright (black)M205007,5302017 0.00 €
07160-20X60steel8.8bright (black)M206007,5302017 0.00 €
07160-20X70steel8.8bright (black)M207007,5302017 0.00 €
07160-20X80steel8.8bright (black)M208015,528302017 0.00 €
07160-20X90steel8.8bright (black)M209025,538302017 0.00 €
07160-20X100steel8.8bright (black)M2010035,548302017 0.00 €
07160-20X110steel8.8bright (black)M2011045,558302017 0.00 €
07160-20X120steel8.8bright (black)M2012055,568302017 0.00 €
07160-403X10steel8.8galvanisedM31001,55,532,5 0.00 €
07160-403X12steel8.8galvanisedM31201,55,532,5 0.00 €
07160-403X16steel8.8galvanisedM31601,55,532,5 0.00 €
07160-403X18steel8.8galvanisedM31801,55,532,5 0.00 €
07160-403X20steel8.8galvanisedM32001,55,532,5 0.00 €
07160-403X25steel8.8galvanisedM3254,575,532,5 0.00 €
07160-404X10steel8.8galvanisedM41002,1743 0.00 €
07160-404X12steel8.8galvanisedM41202,1743 0.00 €
07160-404X16steel8.8galvanisedM41602,1743 0.00 €
07160-404X18steel8.8galvanisedM41802,1743 0.00 €
07160-404X20steel8.8galvanisedM42002,1743 0.00 €
07160-404X25steel8.8galvanisedM42502,1743 0.00 €
07160-405X10steel8.8galvanisedM51002,48,554 0.00 €
07160-405X12steel8.8galvanisedM51202,48,554 0.00 €
07160-405X16steel8.8galvanisedM51602,48,554 0.00 €
07160-405X18steel8.8galvanisedM51802,48,554 0.00 €
07160-405X20steel8.8galvanisedM52002,48,554 0.00 €
07160-405X25steel8.8galvanisedM52502,48,554 0.00 €
07160-405X30steel8.8galvanisedM530488,554 0.00 €
07160-405X40steel8.8galvanisedM54014188,554 0.00 €
07160-406X10steel8.8galvanisedM610031065 0.00 €
07160-406X12steel8.8galvanisedM612031065 0.00 €
07160-406X16steel8.8galvanisedM616031065 0.00 €
07160-406X18steel8.8galvanisedM618031065 0.00 €
07160-406X20steel8.8galvanisedM620031065 0.00 €
07160-406X25steel8.8galvanisedM625031065 0.00 €
07160-406X30steel8.8galvanisedM630031065 0.00 €
07160-406X35steel8.8galvanisedM6356111065 0.00 €
07160-406X40steel8.8galvanisedM64011161065 0.00 €
07160-406X45steel8.8galvanisedM64516211065 0.00 €
07160-406X50steel8.8galvanisedM65021261065 0.00 €
07160-406X55steel8.8galvanisedM65526311065 0.00 €
07160-406X60steel8.8galvanisedM66031361065 0.00 €
07160-408X16steel8.8galvanisedM81603,751386 0.00 €
07160-408X18steel8.8galvanisedM81803,751386 0.00 €
07160-408X20steel8.8galvanisedM82003,751386 0.00 €
07160-408X25steel8.8galvanisedM82503,751386 0.00 €
07160-408X30steel8.8galvanisedM83003,751386 0.00 €
07160-408X35steel8.8galvanisedM83503,751386 0.00 €
07160-408X40steel8.8galvanisedM8405,75121386 0.00 €
07160-408X45steel8.8galvanisedM84510,75171386 0.00 €
07160-408X50steel8.8galvanisedM85015,75221386 0.00 €
07160-408X60steel8.8galvanisedM86025,75321386 0.00 €
07160-408X70steel8.8galvanisedM87035,75421386 0.00 €
07160-408X80steel8.8galvanisedM88045,75521386 0.00 €
07160-410X16steel8.8galvanisedM101604,516108 0.00 €
07160-410X18steel8.8galvanisedM101804,516108 0.00 €
07160-410X20steel8.8galvanisedM102004,516108 0.00 €
07160-410X25steel8.8galvanisedM102504,516108 0.00 €
07160-410X30steel8.8galvanisedM103004,516108 0.00 €
07160-410X35steel8.8galvanisedM103504,516108 0.00 €
07160-410X40steel8.8galvanisedM104004,516108 0.00 €
07160-410X45steel8.8galvanisedM10455,51316108 0.00 €
07160-410X50steel8.8galvanisedM105010,51816108 0.00 €
07160-410X60steel8.8galvanisedM106020,52816108 0.00 €
07160-410X70steel8.8galvanisedM107030,53816108 0.00 €
07160-410X80steel8.8galvanisedM108040,54816108 0.00 €
07160-410X90steel8.8galvanisedM109050,55816108 0.00 €
07160-410X100steel8.8galvanisedM1010060,56816108 0.00 €
07160-412X20steel8.8galvanisedM122005,25181210 0.00 €
07160-412X25steel8.8galvanisedM122505,25181210 0.00 €
07160-412X30steel8.8galvanisedM123005,25181210 0.00 €
07160-412X35steel8.8galvanisedM123505,25181210 0.00 €
07160-412X40steel8.8galvanisedM124005,25181210 0.00 €
07160-412X45steel8.8galvanisedM124505,25181210 0.00 €
07160-412X50steel8.8galvanisedM125005,25181210 0.00 €
07160-412X60steel8.8galvanisedM126015,2524181210 0.00 €
07160-412X70steel8.8galvanisedM127025,2534181210 0.00 €
07160-412X80steel8.8galvanisedM128035,2544181210 0.00 €
07160-412X90steel8.8galvanisedM129045,2554181210 0.00 €
07160-412X100steel8.8galvanisedM1210055,2564181210 0.00 €
07160-412X110steel8.8galvanisedM1211065,2574181210 0.00 €
07160-412X120steel8.8galvanisedM1212075,2584181210 0.00 €
07160-414X50steel8.8galvanisedM145006211412 0.00 €
07160-414X80steel8.8galvanisedM14803040211412 0.00 €
07160-414X120steel8.8galvanisedM141207080211412 0.00 €
07160-416X30steel8.8galvanisedM163006241614 0.00 €
07160-416X35steel8.8galvanisedM163506241614 0.00 €
07160-416X40steel8.8galvanisedM164006241614 0.00 €
07160-416X45steel8.8galvanisedM164506241614 0.00 €
07160-416X50steel8.8galvanisedM165006241614 0.00 €
07160-416X60steel8.8galvanisedM166006241614 0.00 €
07160-416X70steel8.8galvanisedM16701626241614 0.00 €
07160-416X80steel8.8galvanisedM16802636241614 0.00 €
07160-416X90steel8.8galvanisedM16903646241614 0.00 €
07160-416X100steel8.8galvanisedM161004656241614 0.00 €
07160-416X110steel8.8galvanisedM161105666241614 0.00 €
07160-416X120steel8.8galvanisedM161206676241614 0.00 €
07160-420X40steel8.8galvanisedM204007,5302017 0.00 €
07160-420X45steel8.8galvanisedM204507,5302017 0.00 €
07160-420X50steel8.8galvanisedM205007,5302017 0.00 €
07160-420X60steel8.8galvanisedM206007,5302017 0.00 €
07160-420X70steel8.8galvanisedM207007,5302017 0.00 €
07160-420X80steel8.8galvanisedM208015,528302017 0.00 €
07160-420X90steel8.8galvanisedM209025,538302017 0.00 €
07160-420X100steel8.8galvanisedM2010035,548302017 0.00 €
07160-420X110steel8.8galvanisedM2011045,558302017 0.00 €
07160-420X120steel8.8galvanisedM2012055,568302017 0.00 €
07160-303X10steel10.9bright (black)M31001,55,532,5 0.00 €
07160-303X12steel10.9bright (black)M31201,55,532,5 0.00 €
07160-303X16steel10.9bright (black)M31601,55,532,5 0.00 €
07160-303X20steel10.9bright (black)M32001,55,532,5 0.00 €
07160-303X25steel10.9bright (black)M3254,575,532,5 0.00 €
07160-304X10steel10.9bright (black)M41002,1743 0.00 €
07160-304X12steel10.9bright (black)M41202,1743 0.00 €
07160-304X16steel10.9bright (black)M41602,1743 0.00 €
07160-304X18steel10.9bright (black)M41802,1743 0.00 €
07160-304X20steel10.9bright (black)M42002,1743 0.00 €
07160-304X25steel10.9bright (black)M42502,1743 0.00 €
07160-305X10steel10.9bright (black)M51002,48,554 0.00 €
07160-305X12steel10.9bright (black)M51202,48,554 0.00 €
07160-305X16steel10.9bright (black)M51602,48,554 0.00 €
07160-305X18steel10.9bright (black)M51802,48,554 0.00 €
07160-305X20steel10.9bright (black)M52002,48,554 0.00 €
07160-305X25steel10.9bright (black)M52502,48,554 0.00 €
07160-305X30steel10.9bright (black)M530488,554 0.00 €
07160-305X40steel10.9bright (black)M54014188,554 0.00 €
07160-306X10steel10.9bright (black)M610031065 0.00 €
07160-306X12steel10.9bright (black)M612031065 0.00 €
07160-306X16steel10.9bright (black)M616031065 0.00 €
07160-306X18steel10.9bright (black)M618031065 0.00 €
07160-306X20steel10.9bright (black)M620031065 0.00 €
07160-306X25steel10.9bright (black)M625031065 0.00 €
07160-306X30steel10.9bright (black)M630031065 0.00 €
07160-306X35steel10.9bright (black)M6356111065 0.00 €
07160-306X40steel10.9bright (black)M64011161065 0.00 €
07160-306X55steel10.9bright (black)M65526311065 0.00 €
07160-306X45steel10.9bright (black)M64521261065 0.00 €
07160-306X50steel10.9bright (black)M65026311065 0.00 €
07160-306X60steel10.9bright (black)M66031361065 0.00 €
07160-308X16steel10.9bright (black)M81603,751386 0.00 €
07160-308X18steel10.9bright (black)M81803,751386 0.00 €
07160-308X20steel10.9bright (black)M82003,751386 0.00 €
07160-308X25steel10.9bright (black)M82503,751386 0.00 €
07160-308X30steel10.9bright (black)M83003,751386 0.00 €
07160-308X35steel10.9bright (black)M83503,751386 0.00 €
07160-308X40steel10.9bright (black)M8405,75121386 0.00 €
07160-308X45steel10.9bright (black)M84510,75171386 0.00 €
07160-308X50steel10.9bright (black)M85015,75221386 0.00 €
07160-308X60steel10.9bright (black)M86025,75321386 0.00 €
07160-308X70steel10.9bright (black)M87035,75421386 0.00 €
07160-308X80steel10.9bright (black)M88045,75521386 0.00 €
07160-310X16steel10.9bright (black)M101604,516108 0.00 €
07160-310X18steel10.9bright (black)M101804,516108 0.00 €
07160-310X20steel10.9bright (black)M102004,516108 0.00 €
07160-310X25steel10.9bright (black)M102504,516108 0.00 €
07160-310X30steel10.9bright (black)M103004,516108 0.00 €
07160-310X35steel10.9bright (black)M103504,516108 0.00 €
07160-310X40steel10.9bright (black)M104004,516108 0.00 €
07160-310X45steel10.9bright (black)M10455,51316108 0.00 €
07160-310X50steel10.9bright (black)M105010,51816108 0.00 €
07160-310X60steel10.9bright (black)M106020,52816108 0.00 €
07160-310X70steel10.9bright (black)M107030,53816108 0.00 €
07160-310X80steel10.9bright (black)M108040,54816108 0.00 €
07160-310X90steel10.9bright (black)M109050,55816108 0.00 €
07160-310X100steel10.9bright (black)M1010060,56816108 0.00 €
07160-312X20steel10.9bright (black)M122005,25181210 0.00 €
07160-312X25steel10.9bright (black)M122505,25181210 0.00 €
07160-312X30steel10.9bright (black)M123005,25181210 0.00 €
07160-312X35steel10.9bright (black)M123505,25181210 0.00 €
07160-312X40steel10.9bright (black)M124005,25181210 0.00 €
07160-312X45steel10.9bright (black)M124505,25181210 0.00 €
07160-312X50steel10.9bright (black)M125005,25181210 0.00 €
07160-312X60steel10.9bright (black)M126015,2524181210 0.00 €
07160-312X70steel10.9bright (black)M127025,2534181210 0.00 €
07160-312X80steel10.9bright (black)M128035,2544181210 0.00 €
07160-312X90steel10.9bright (black)M129045,2554181210 0.00 €
07160-312X100steel10.9bright (black)M1210055,2564181210 0.00 €
07160-312X110steel10.9bright (black)M1211065,2574181210 0.00 €
07160-312X120steel10.9bright (black)M1212075,2584181210 0.00 €
07160-314X50steel10.9bright (black)M145006211412 0.00 €
07160-314X80steel10.9bright (black)M14803040211412 0.00 €
07160-314X120steel10.9bright (black)M141207080211412 0.00 €
07160-316X30steel10.9bright (black)M163006241614 0.00 €
07160-316X35steel10.9bright (black)M163506241614 0.00 €
07160-316X40steel10.9bright (black)M164006241614 0.00 €
07160-316X45steel10.9bright (black)M164506241614 0.00 €
07160-316X50steel10.9bright (black)M165006241614 0.00 €
07160-316X60steel10.9bright (black)M166006241614 0.00 €
07160-316X70steel10.9bright (black)M16701626241614 0.00 €
07160-316X80steel10.9bright (black)M16802636241614 0.00 €
07160-316X90steel10.9bright (black)M16903646241614 0.00 €
07160-316X100steel10.9bright (black)M161004656241614 0.00 €
07160-316X110steel10.9bright (black)M161105666241614 0.00 €
07160-316X120steel10.9bright (black)M161206676241614 0.00 €
07160-320X40steel10.9bright (black)M204007,5302017 0.00 €
07160-320X45steel10.9bright (black)M204507,5302017 0.00 €
07160-320X50steel10.9bright (black)M205007,5302017 0.00 €
07160-320X60steel10.9bright (black)M206007,5302017 0.00 €
07160-320X70steel10.9bright (black)M207007,5302017 0.00 €
07160-320X80steel10.9bright (black)M208015,528302017 0.00 €
07160-320X90steel10.9bright (black)M209025,538302017 0.00 €
07160-320X100steel10.9bright (black)M2010035,548302017 0.00 €
07160-320X110steel10.9bright (black)M2011045,558302017 0.00 €
07160-320X120steel10.9bright (black)M2012055,568302017 0.00 €
07160-503X10steel10.9galvanisedM31001,55,532,5 0.00 €
07160-503X12steel10.9galvanisedM31201,55,532,5 0.00 €
07160-503X16steel10.9galvanisedM31601,55,532,5 0.00 €
07160-503X20steel10.9galvanisedM32001,55,532,5 0.00 €
07160-503X25steel10.9galvanisedM3254,575,532,5 0.00 €
07160-504X10steel10.9galvanisedM41002,1743 0.00 €
07160-504X12steel10.9galvanisedM41202,1743 0.00 €
07160-504X16steel10.9galvanisedM41602,1743 0.00 €
07160-504X18steel10.9galvanisedM41802,1743 0.00 €
07160-504X20steel10.9galvanisedM42002,1743 0.00 €
07160-504X25steel10.9galvanisedM42502,1743 0.00 €
07160-505X10steel10.9galvanisedM51002,48,554 0.00 €
07160-505X12steel10.9galvanisedM51202,48,554 0.00 €
07160-505X16steel10.9galvanisedM51602,48,554 0.00 €
07160-505X18steel10.9galvanisedM51802,48,554 0.00 €
07160-505X20steel10.9galvanisedM52002,48,554 0.00 €
07160-505X25steel10.9galvanisedM52502,48,554 0.00 €
07160-505X30steel10.9galvanisedM530488,554 0.00 €
07160-505X40steel10.9galvanisedM54014188,554 0.00 €
07160-506X10steel10.9galvanisedM610031065 0.00 €
07160-506X12steel10.9galvanisedM612031065 0.00 €
07160-506X16steel10.9galvanisedM616031065 0.00 €
07160-506X18steel10.9galvanisedM618031065 0.00 €
07160-506X20steel10.9galvanisedM620031065 0.00 €
07160-506X25steel10.9galvanisedM625031065 0.00 €
07160-506X30steel10.9galvanisedM630031065 0.00 €
07160-506X35steel10.9galvanisedM6356111065 0.00 €
07160-506X40steel10.9galvanisedM64011161065 0.00 €
07160-506X45steel10.9galvanisedM64516211065 0.00 €
07160-506X50steel10.9galvanisedM65021261065 0.00 €
07160-506X55steel10.9galvanisedM65526311065 0.00 €
07160-506X60steel10.9galvanisedM66031361065 0.00 €
07160-508X16steel10.9galvanisedM81603,751386 0.00 €
07160-508X20steel10.9galvanisedM82003,751386 0.00 €
07160-508X25steel10.9galvanisedM82503,751386 0.00 €
07160-508X30steel10.9galvanisedM83003,751386 0.00 €
07160-508X35steel10.9galvanisedM83503,751386 0.00 €
07160-508X40steel10.9galvanisedM8405,75121386 0.00 €
07160-508X45steel10.9galvanisedM84510,75171386 0.00 €
07160-508X50steel10.9galvanisedM85015,75221386 0.00 €
07160-508X60steel10.9galvanisedM86025,75321386 0.00 €
07160-508X70steel10.9galvanisedM87035,75421386 0.00 €
07160-508X80steel10.9galvanisedM88045,75521386 0.00 €
07160-510X16steel10.9galvanisedM101604,516108 0.00 €
07160-510X18steel10.9galvanisedM101804,516108 0.00 €
07160-510X20steel10.9galvanisedM102004,516108 0.00 €
07160-510X25steel10.9galvanisedM102504,516108 0.00 €
07160-510X30steel10.9galvanisedM103004,516108 0.00 €
07160-510X35steel10.9galvanisedM103504,516108 0.00 €
07160-510X40steel10.9galvanisedM104004,516108 0.00 €
07160-510X45steel10.9galvanisedM10455,51316108 0.00 €
07160-510X50steel10.9galvanisedM105010,51816108 0.00 €
07160-510X60steel10.9galvanisedM106020,52816108 0.00 €
07160-510X70steel10.9galvanisedM107030,53816108 0.00 €
07160-510X80steel10.9galvanisedM108040,54816108 0.00 €
07160-510X90steel10.9galvanisedM109050,55816108 0.00 €
07160-510X100steel10.9galvanisedM1010060,56816108 0.00 €
07160-512X20steel10.9galvanisedM122005,25181210 0.00 €
07160-512X25steel10.9galvanisedM122505,25181210 0.00 €
07160-512X30steel10.9galvanisedM123005,25181210 0.00 €
07160-512X35steel10.9galvanisedM123505,25181210 0.00 €
07160-512X40steel10.9galvanisedM124005,25181210 0.00 €
07160-512X45steel10.9galvanisedM124505,25181210 0.00 €
07160-512X50steel10.9galvanisedM125005,25181210 0.00 €
07160-512X60steel10.9galvanisedM126015,2524181210 0.00 €
07160-512X70steel10.9galvanisedM127025,2534181210 0.00 €
07160-512X80steel10.9galvanisedM128035,2544181210 0.00 €
07160-512X90steel10.9galvanisedM129045,2554181210 0.00 €
07160-512X100steel10.9galvanisedM1210055,2564181210 0.00 €
07160-512X110steel10.9galvanisedM1211065,2574181210 0.00 €
07160-512X120steel10.9galvanisedM1212075,2584181210 0.00 €
07160-514X50steel10.9galvanisedM145006211412 0.00 €
07160-514X80steel10.9galvanisedM14803040211412 0.00 €
07160-514X120steel10.9galvanisedM141207080211412 0.00 €
07160-516X30steel10.9galvanisedM163006241614 0.00 €
07160-516X35steel10.9galvanisedM163506241614 0.00 €
07160-516X40steel10.9galvanisedM164006241614 0.00 €
07160-516X45steel10.9galvanisedM164506241614 0.00 €
07160-516X50steel10.9galvanisedM165006241614 0.00 €
07160-516X60steel10.9galvanisedM166006241614 0.00 €
07160-516X70steel10.9galvanisedM16701626241614 0.00 €
07160-516X80steel10.9galvanisedM16802636241614 0.00 €
07160-516X90steel10.9galvanisedM16903646241614 0.00 €
07160-516X100steel10.9galvanisedM161004656241614 0.00 €
07160-516X110steel10.9galvanisedM161105666241614 0.00 €
07160-516X120steel10.9galvanisedM161206676241614 0.00 €
07160-520X40steel10.9galvanisedM204007,5302017 0.00 €
07160-520X45steel10.9galvanisedM204507,5302017 0.00 €
07160-520X50steel10.9galvanisedM205007,5302017 0.00 €
07160-520X60steel10.9galvanisedM206007,5302017 0.00 €
07160-520X70steel10.9galvanisedM207007,5302017 0.00 €
07160-520X80steel10.9galvanisedM208015,528302017 0.00 €
07160-520X90steel10.9galvanisedM209025,538302017 0.00 €
07160-520X100steel10.9galvanisedM2010035,548302017 0.00 €
07160-520X110steel10.9galvanisedM2011045,558302017 0.00 €
07160-520X120steel10.9galvanisedM2012055,568302017 0.00 €
07160-206X18steel12.9bright (black)M618031065 0.00 €
07160-206X20steel12.9bright (black)M620031065 0.00 €
07160-206X25steel12.9bright (black)M625031065 0.00 €
07160-206X30steel12.9bright (black)M630031065 0.00 €
07160-206X35steel12.9bright (black)M6356111065 0.00 €
07160-206X40steel12.9bright (black)M64011161065 0.00 €
07160-206X45steel12.9bright (black)M64516211065 0.00 €
07160-206X50steel12.9bright (black)M65021261065 0.00 €
07160-206X55steel12.9bright (black)M65526311065 0.00 €
07160-206X60steel12.9bright (black)M66031361065 0.00 €
07160-206X65steel12.9bright (black)M66536411065 0.00 €
07160-206X70steel12.9bright (black)M67041461065 0.00 €
07160-206X80steel12.9bright (black)M68051561065 0.00 €
07160-206X90steel12.9bright (black)M69061661065 0.00 €
07160-206X100steel12.9bright (black)M610071761065 0.00 €
07160-208X20steel12.9bright (black)M82003,751386 0.00 €
07160-208X25steel12.9bright (black)M82503,751386 0.00 €
07160-208X30steel12.9bright (black)M83003,751386 0.00 €
07160-208X35steel12.9bright (black)M83503,751386 0.00 €
07160-208X40steel12.9bright (black)M8405,75121386 0.00 €
07160-208X45steel12.9bright (black)M84510,75171386 0.00 €
07160-208X50steel12.9bright (black)M85015,75221386 0.00 €
07160-208X55steel12.9bright (black)M85520,75271386 0.00 €
07160-208X60steel12.9bright (black)M86025,75321386 0.00 €
07160-208X65steel12.9bright (black)M86530,75371386 0.00 €
07160-208X70steel12.9bright (black)M87035,75421386 0.00 €
07160-208X80steel12.9bright (black)M88045,75521386 0.00 €
07160-208X90steel12.9bright (black)M89055,75621386 0.00 €
07160-208X100steel12.9bright (black)M810065,75721386 0.00 €
07160-208X120steel12.9bright (black)M812085,75921386 0.00 €
07160-210X30steel12.9bright (black)M103004,516108 0.00 €
07160-210X35steel12.9bright (black)M103504,516108 0.00 €
07160-210X40steel12.9bright (black)M104004,516108 0.00 €
07160-210X45steel12.9bright (black)M10455,51316108 0.00 €
07160-210X50steel12.9bright (black)M105010,51816108 0.00 €
07160-210X55steel12.9bright (black)M105515,52316108 0.00 €
07160-210X60steel12.9bright (black)M106020,52816108 0.00 €
07160-210X65steel12.9bright (black)M106525,53316108 0.00 €
07160-210X70steel12.9bright (black)M107030,53816108 0.00 €
07160-210X75steel12.9bright (black)M107535,54316108 0.00 €
07160-210X80steel12.9bright (black)M108040,54816108 0.00 €
07160-210X90steel12.9bright (black)M109050,55816108 0.00 €
07160-210X100steel12.9bright (black)M1010060,56816108 0.00 €
07160-210X110steel12.9bright (black)M1011070,57816108 0.00 €
07160-210X120steel12.9bright (black)M1012080,58816108 0.00 €
07160-210X130steel12.9bright (black)M1013090,59816108 0.00 €
07160-210X140steel12.9bright (black)M10140100,510816108 0.00 €
07160-212X30steel12.9bright (black)M123005,25181210 0.00 €
07160-212X35steel12.9bright (black)M123505,25181210 0.00 €
07160-212X40steel12.9bright (black)M124005,25181210 0.00 €
07160-212X45steel12.9bright (black)M124505,25181210 0.00 €
07160-212X50steel12.9bright (black)M125005,25181210 0.00 €
07160-212X55steel12.9bright (black)M125510,2519181210 0.00 €
07160-212X60steel12.9bright (black)M126015,2524181210 0.00 €
07160-212X65steel12.9bright (black)M126520,2529181210 0.00 €
07160-212X70steel12.9bright (black)M127025,2534181210 0.00 €
07160-212X75steel12.9bright (black)M127530,2539181210 0.00 €
07160-212X80steel12.9bright (black)M128035,2544181210 0.00 €
07160-212X90steel12.9bright (black)M129045,2554181210 0.00 €
07160-212X100steel12.9bright (black)M1210055,2564181210 0.00 €
07160-212X110steel12.9bright (black)M1211065,2574181210 0.00 €
07160-212X120steel12.9bright (black)M1212075,2584181210 0.00 €
07160-212X130steel12.9bright (black)M1213085,2594181210 0.00 €
07160-212X140steel12.9bright (black)M1214095,25104181210 0.00 €
07160-216X35steel12.9bright (black)M163506241614 0.00 €
07160-216X40steel12.9bright (black)M164006241614 0.00 €
07160-216X45steel12.9bright (black)M164506241614 0.00 €
07160-216X50steel12.9bright (black)M165006241614 0.00 €
07160-216X55steel12.9bright (black)M165506241614 0.00 €
07160-216X60steel12.9bright (black)M166006241614 0.00 €
07160-216X65steel12.9bright (black)M16651121241614 0.00 €
07160-216X70steel12.9bright (black)M16701626241614 0.00 €
07160-216X75steel12.9bright (black)M16752131241614 0.00 €
07160-216X80steel12.9bright (black)M16802636241614 0.00 €
07160-216X90steel12.9bright (black)M16903646241614 0.00 €
07160-216X100steel12.9bright (black)M161004656241614 0.00 €
07160-216X110steel12.9bright (black)M161105666241614 0.00 €
07160-216X120steel12.9bright (black)M161206676241614 0.00 €
07160-216X130steel12.9bright (black)M161307686241614 0.00 €
07160-216X140steel12.9bright (black)M161408696241614 0.00 €
07160-216X150steel12.9bright (black)M1615096106241614 0.00 €
07160-216X160steel12.9bright (black)M16160106116241614 0.00 €
07160-216X170steel12.9bright (black)M16170116126241614 0.00 €
07160-216X180steel12.9bright (black)M16180126136241614 0.00 €
07160-216X200steel12.9bright (black)M16200146156241614 0.00 €
07160-218X35steel12.9bright (black)M183507,5271814 0.00 €
07160-218X40steel12.9bright (black)M184007,5271814 0.00 €
07160-218X45steel12.9bright (black)M184507,5271814 0.00 €
07160-218X50steel12.9bright (black)M185007,5271814 0.00 €
07160-218X55steel12.9bright (black)M185507,5271814 0.00 €
07160-218X60steel12.9bright (black)M186007,5271814 0.00 €
07160-218X65steel12.9bright (black)M186507,5271814 0.00 €
07160-218X70steel12.9bright (black)M18709,522271814 0.00 €
07160-218X75steel12.9bright (black)M187514,527271814 0.00 €
07160-218X80steel12.9bright (black)M188019,532271814 0.00 €
07160-218X90steel12.9bright (black)M189029,542271814 0.00 €
07160-218X100steel12.9bright (black)M1810039,552271814 0.00 €
07160-218X110steel12.9bright (black)M1811049,562271814 0.00 €
07160-218X120steel12.9bright (black)M1812059,572271814 0.00 €
07160-218X130steel12.9bright (black)M1813069,582271814 0.00 €
07160-218X140steel12.9bright (black)M1814079,592271814 0.00 €
07160-218X150steel12.9bright (black)M1815089,5102271814 0.00 €
07160-218X160steel12.9bright (black)M1816099,5112271814 0.00 €
07160-218X170steel12.9bright (black)M18170109,5122271814 0.00 €
07160-218X180steel12.9bright (black)M18180119,5132271814 0.00 €
07160-218X200steel12.9bright (black)M18200139,5152271814 0.00 €
07160-220X40steel12.9bright (black)M204007,5302017 0.00 €
07160-220X45steel12.9bright (black)M204507,5302017 0.00 €
07160-220X50steel12.9bright (black)M205007,5302017 0.00 €
07160-220X55steel12.9bright (black)M205507,5302017 0.00 €
07160-220X60steel12.9bright (black)M206007,5302017 0.00 €
07160-220X65steel12.9bright (black)M206507,5302017 0.00 €
07160-220X70steel12.9bright (black)M207007,5302017 0.00 €
07160-220X75steel12.9bright (black)M207510,523302017 0.00 €
07160-220X80steel12.9bright (black)M208015,528302017 0.00 €
07160-220X90steel12.9bright (black)M209025,538302017 0.00 €
07160-220X100steel12.9bright (black)M2010035,548302017 0.00 €
07160-220X110steel12.9bright (black)M2011045,558302017 0.00 €
07160-220X120steel12.9bright (black)M2012055,568302017 0.00 €
07160-220X130steel12.9bright (black)M2013065,578302017 0.00 €
07160-220X140steel12.9bright (black)M2014075,588302017 0.00 €
07160-220X150steel12.9bright (black)M2015085,598302017 0.00 €
07160-220X160steel12.9bright (black)M2016095,5108302017 0.00 €
07160-220X170steel12.9bright (black)M20170105,5118302017 0.00 €
07160-220X180steel12.9bright (black)M20180115,5128302017 0.00 €
07160-220X200steel12.9bright (black)M20200135,5148302017 0.00 €

Socket head screws, DIN EN ISO 4762 enhanced, stainless steel

More information

Drawings

Socket head screws, DIN EN ISO 4762 enhanced, stainless steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
DKKSWCADAcc.PriceOrder
07160-103X10stainless steel A270brightM31001,55,532,5 0.00 €
07160-103X12stainless steel A270brightM31201,55,532,5 0.00 €
07160-103X16stainless steel A270brightM31601,55,532,5 0.00 €
07160-103X20stainless steel A270brightM32001,55,532,5 0.00 €
07160-103X25stainless steel A270brightM3254,575,532,5 0.00 €
07160-104X10stainless steel A270brightM41002,1743 0.00 €
07160-104X12stainless steel A270brightM41202,1743 0.00 €
07160-104X16stainless steel A270brightM41602,1743 0.00 €
07160-104X18stainless steel A270brightM41802,1743 0.00 €
07160-104X20stainless steel A270brightM42002,1743 0.00 €
07160-104X25stainless steel A270brightM42502,1743 0.00 €
07160-105X10stainless steel A270brightM51002,48,554 0.00 €
07160-105X12stainless steel A270brightM51202,48,554 0.00 €
07160-105X16stainless steel A270brightM51602,48,554 0.00 €
07160-105X18stainless steel A270brightM51802,48,554 0.00 €
07160-105X20stainless steel A270brightM52002,48,554 0.00 €
07160-105X25stainless steel A270brightM52502,48,554 0.00 €
07160-105X30stainless steel A270brightM530488,554 0.00 €
07160-105X40stainless steel A270brightM54014188,554 0.00 €
07160-105X50stainless steel A270brightM55024288,554 0.00 €
07160-105X60stainless steel A270brightM56034388,554 0.00 €
07160-105X70stainless steel A270brightM57044488,554 0.00 €
07160-105X80stainless steel A270brightM58054588,554 0.00 €
07160-106X10stainless steel A270brightM610031065 0.00 €
07160-106X12stainless steel A270brightM612031065 0.00 €
07160-106X16stainless steel A270brightM616031065 0.00 €
07160-106X18stainless steel A270brightM618031065 0.00 €
07160-106X20stainless steel A270brightM620031065 0.00 €
07160-106X25stainless steel A270brightM625031065 0.00 €
07160-106X30stainless steel A270brightM630031065 0.00 €
07160-106X35stainless steel A270brightM6356111065 0.00 €
07160-106X40stainless steel A270brightM64011161065 0.00 €
07160-106X45stainless steel A270brightM64516211065 0.00 €
07160-106X50stainless steel A270brightM65021261065 0.00 €
07160-106X55stainless steel A270brightM65526311065 0.00 €
07160-106X60stainless steel A270brightM66031361065 0.00 €
07160-108X16stainless steel A270brightM81603,751386 0.00 €
07160-108X18stainless steel A270brightM81803,751386 0.00 €
07160-108X20stainless steel A270brightM82003,751386 0.00 €
07160-108X25stainless steel A270brightM82503,751386 0.00 €
07160-108X30stainless steel A270brightM83003,751386 0.00 €
07160-108X35stainless steel A270brightM83503,751386 0.00 €
07160-108X40stainless steel A270brightM8405,75121386 0.00 €
07160-108X45stainless steel A270brightM84510,75171386 0.00 €
07160-108X50stainless steel A270brightM85015,75221386 0.00 €
07160-108X60stainless steel A270brightM86025,75321386 0.00 €
07160-108X70stainless steel A270brightM87035,25421386 0.00 €
07160-108X80stainless steel A270brightM88045,25521386 0.00 €
07160-110X16stainless steel A270brightM101604,516108 0.00 €
07160-110X18stainless steel A270brightM101804,516108 0.00 €
07160-110X20stainless steel A270brightM102004,516108 0.00 €
07160-110X25stainless steel A270brightM102504,516108 0.00 €
07160-110X30stainless steel A270brightM103004,516108 0.00 €
07160-110X35stainless steel A270brightM103504,516108 0.00 €
07160-110X40stainless steel A270brightM104004,516108 0.00 €
07160-110X45stainless steel A270brightM10455,51316108 0.00 €
07160-110X50stainless steel A270brightM105010,51816108 0.00 €
07160-110X60stainless steel A270brightM106020,52816108 0.00 €
07160-110X70stainless steel A270brightM107030,53816108 0.00 €
07160-110X80stainless steel A270brightM108040,54816108 0.00 €
07160-110X90stainless steel A270brightM109050,55816108 0.00 €
07160-110X100stainless steel A270brightM1010060,56816108 0.00 €
07160-112X20stainless steel A270brightM122005,25181210 0.00 €
07160-112X25stainless steel A270brightM122505,25181210 0.00 €
07160-112X30stainless steel A270brightM123005,25181210 0.00 €
07160-112X35stainless steel A270brightM123505,25181210 0.00 €
07160-112X40stainless steel A270brightM124005,25181210 0.00 €
07160-112X45stainless steel A270brightM124505,25181210 0.00 €
07160-112X50stainless steel A270brightM125005,25181210 0.00 €
07160-112X60stainless steel A270brightM126015,2524181210 0.00 €
07160-112X70stainless steel A270brightM127025,2534181210 0.00 €
07160-112X80stainless steel A270brightM128035,2544181210 0.00 €
07160-112X90stainless steel A270brightM129045,2554181210 0.00 €
07160-112X100stainless steel A270brightM1210055,2564181210 0.00 €
07160-112X110stainless steel A270brightM1211065,2574181210 0.00 €
07160-112X120stainless steel A270brightM1212075,2584181210 0.00 €
07160-114X50stainless steel A270brightM145006211412 0.00 €
07160-114X80stainless steel A270brightM14803040211412 0.00 €
07160-114X120stainless steel A270brightM141207080211412 0.00 €
07160-116X30stainless steel A270brightM163006241614 0.00 €
07160-116X35stainless steel A270brightM163506241614 0.00 €
07160-116X40stainless steel A270brightM164006241614 0.00 €
07160-116X45stainless steel A270brightM164506241614 0.00 €
07160-116X50stainless steel A270brightM165006241614 0.00 €
07160-116X60stainless steel A270brightM166006241614 0.00 €
07160-116X70stainless steel A270brightM16701626241614 0.00 €
07160-116X80stainless steel A270brightM16802636241614 0.00 €
07160-116X90stainless steel A270brightM16903646241614 0.00 €
07160-116X100stainless steel A270brightM161004656241614 0.00 €
07160-116X110stainless steel A270brightM161105666241614 0.00 €
07160-116X120stainless steel A270brightM161206676241614 0.00 €
07160-120X40stainless steel A270brightM204007,5302017 0.00 €
07160-120X45stainless steel A270brightM204507,5302017 0.00 €
07160-120X50stainless steel A270brightM205007,5302017 0.00 €
07160-120X60stainless steel A270brightM206007,5302017 0.00 €
07160-120X70stainless steel A270brightM207007,5302017 0.00 €
07160-120X80stainless steel A270brightM208015,528302017 0.00 €
07160-120X90stainless steel A270brightM209025,538302017 0.00 €
07160-120X100stainless steel A270brightM2010035,548302017 0.00 €
07160-120X110stainless steel A270brightM2011045,558302017 0.00 €
07160-120X120stainless steel A270brightM2012055,568302017 0.00 €
07160-603X10stainless steel A470brightM31001,55,532,5 0.00 €
07160-603X12stainless steel A470brightM31201,55,532,5 0.00 €
07160-603X16stainless steel A470brightM31601,55,532,5 0.00 €
07160-603X20stainless steel A470brightM32001,55,532,5 0.00 €
07160-603X25stainless steel A470brightM3254,575,532,5 0.00 €
07160-604X10stainless steel A470brightM41002,1743 0.00 €
07160-604X12stainless steel A470brightM41202,1743 0.00 €
07160-604X16stainless steel A470brightM41602,1743 0.00 €
07160-604X18stainless steel A470brightM41802,1743 on request
07160-604X20stainless steel A470brightM42002,1743 0.00 €
07160-604X25stainless steel A470brightM42502,1743 0.00 €
07160-605X10stainless steel A470brightM51002,48,554 0.00 €
07160-605X12stainless steel A470brightM51202,48,554 0.00 €
07160-605X16stainless steel A470brightM51602,48,554 0.00 €
07160-605X18stainless steel A470brightM51802,48,554 0.00 €
07160-605X20stainless steel A470brightM52002,48,554 0.00 €
07160-605X25stainless steel A470brightM52502,48,554 0.00 €
07160-605X30stainless steel A470brightM530488,554 0.00 €
07160-605X40stainless steel A470brightM54014188,554 0.00 €
07160-606X10stainless steel A470brightM610031065 0.00 €
07160-606X12stainless steel A470brightM612031065 0.00 €
07160-606X16stainless steel A470brightM616031065 0.00 €
07160-606X18stainless steel A470brightM618031065 0.00 €
07160-606X20stainless steel A470brightM620031065 0.00 €
07160-606X25stainless steel A470brightM625031065 0.00 €
07160-606X30stainless steel A470brightM630031065 0.00 €
07160-606X35stainless steel A470brightM6356111065 0.00 €
07160-606X40stainless steel A470brightM64011161065 0.00 €
07160-606X45stainless steel A470brightM64516211065 0.00 €
07160-606X50stainless steel A470brightM65021261065 0.00 €
07160-606X55stainless steel A470brightM65526311065 0.00 €
07160-606X60stainless steel A470brightM66031361065 0.00 €
07160-608X16stainless steel A470brightM81603,751386 0.00 €
07160-608X18stainless steel A470brightM81803,751386 0.00 €
07160-608X20stainless steel A470brightM82003,751386 0.00 €
07160-608X25stainless steel A470brightM82503,751386 0.00 €
07160-608X30stainless steel A470brightM83003,751386 0.00 €
07160-608X35stainless steel A470brightM83503,751386 0.00 €
07160-608X40stainless steel A470brightM8405,75121386 0.00 €
07160-608X45stainless steel A470brightM84510,75171386 0.00 €
07160-608X50stainless steel A470brightM85015,75221386 0.00 €
07160-608X60stainless steel A470brightM86025,75321386 0.00 €
07160-608X70stainless steel A470brightM87035,25421386 0.00 €
07160-608X80stainless steel A470brightM88045,25521386 0.00 €
07160-610X16stainless steel A470brightM101604,516108 0.00 €
07160-610X18stainless steel A470brightM101804,516108 0.00 €
07160-610X20stainless steel A470brightM102004,516108 0.00 €
07160-610X25stainless steel A470brightM102504,516108 0.00 €
07160-610X30stainless steel A470brightM103004,516108 0.00 €
07160-610X35stainless steel A470brightM103504,516108 0.00 €
07160-610X40stainless steel A470brightM104004,516108 0.00 €
07160-610X45stainless steel A470brightM10455,51316108 0.00 €
07160-610X50stainless steel A470brightM105010,51816108 0.00 €
07160-610X60stainless steel A470brightM106020,52816108 0.00 €
07160-610X70stainless steel A470brightM107030,53816108 0.00 €
07160-610X80stainless steel A470brightM108040,54816108 0.00 €
07160-610X90stainless steel A470brightM109050,55816108 0.00 €
07160-610X100stainless steel A470brightM1010060,56816108 0.00 €
07160-612X20stainless steel A470brightM122005,25181210 0.00 €
07160-612X25stainless steel A470brightM122505,25181210 0.00 €
07160-612X30stainless steel A470brightM123005,25181210 0.00 €
07160-612X35stainless steel A470brightM123505,25181210 0.00 €
07160-612X40stainless steel A470brightM124005,25181210 0.00 €
07160-612X45stainless steel A470brightM124505,25181210 0.00 €
07160-612X50stainless steel A470brightM125005,25181210 0.00 €
07160-612X60stainless steel A470brightM126015,2524181210 0.00 €
07160-612X70stainless steel A470brightM127025,2534181210 0.00 €
07160-612X80stainless steel A470brightM128035,2544181210 0.00 €
07160-612X90stainless steel A470brightM129045,2554181210 0.00 €
07160-612X100stainless steel A470brightM1210055,2564181210 0.00 €
07160-612X110stainless steel A470brightM1211065,2574181210 0.00 €
07160-612X120stainless steel A470brightM1212075,2584181210 0.00 €
07160-614X50stainless steel A470brightM145006211412 0.00 €
07160-614X80stainless steel A470brightM14803040211412 0.00 €
07160-614X120stainless steel A470brightM141207080211412 0.00 €
07160-616X30stainless steel A470brightM163006241614 0.00 €
07160-616X35stainless steel A470brightM163506241614 0.00 €
07160-616X40stainless steel A470brightM164006241614 0.00 €
07160-616X45stainless steel A470brightM164506241614 0.00 €
07160-616X50stainless steel A470brightM165006241614 0.00 €
07160-616X60stainless steel A470brightM166006241614 0.00 €
07160-616X70stainless steel A470brightM16701626241614 0.00 €
07160-616X80stainless steel A470brightM16802636241614 0.00 €
07160-616X90stainless steel A470brightM16903646241614 0.00 €
07160-616X100stainless steel A470brightM161004656241614 0.00 €
07160-616X110stainless steel A470brightM161105666241614 0.00 €
07160-616X120stainless steel A470brightM161206676241614 0.00 €
07160-620X40stainless steel A470brightM204007,5302017 0.00 €
07160-620X45stainless steel A470brightM204507,5302017 0.00 €
07160-620X50stainless steel A470brightM205007,5302017 0.00 €
07160-620X60stainless steel A470brightM206007,5302017 0.00 €
07160-620X70stainless steel A470brightM207007,5302017 0.00 €
07160-620X80stainless steel A470brightM208015,528302017 0.00 €
07160-620X90stainless steel A470brightM209025,538302017 0.00 €
07160-620X100stainless steel A470brightM2010035,548302017 0.00 €
07160-620X110stainless steel A470brightM2011045,558302017 0.00 €
07160-620X120stainless steel A470brightM2012055,568302017 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83