norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel 1.7225.
Stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Spherical levelling washers are for exact positioning when mounting up to 4° inclined surfaces. A second spherical levelling washer is recommended as support to correct the bolt angle if the angle of D3 is > 1°. The two washers cannot be detached from each other.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07460 Spherical levelling washers 216 kB

Drawings

Spherical levelling washers

Item selection/filter

Order No.Main
material
HH1DD1D2D3αCADAcc.PriceOrder
07460-151steel85,5238,52515 0.00 €
07460-152stainless steel85,5238,52515 0.00 €
07460-201steel106,230133220 0.00 €
07460-202stainless steel106,230133220 0.00 €
07460-301steel12,5940204530 0.00 €
07460-302stainless steel12,5940204530 0.00 €
07460-401steel161352295838 0.00 €
07460-402stainless steel161352295838 0.00 €
07460-501steel201465367048 0.00 €
07460-502stainless steel201465367048 0.00 €
07460-601steel201475448061 0.00 €
07460-602stainless steel201475448061 0.00 €