|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Universal fastening element. The T-nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The serrations break through the anodised film and creates a secure, electrical conductive connection. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Type | Slot width | B | D | H1 | H2 | L1 | N | CAD | Acc. | Price | Order |
|---|
| 07090-0604010 | B | 6 | 5,7 | M4 | 3,2 | 1 | 11,5 | 5,7 |  | | 0.00 € | | | 07090-0804015 | B | 8 | 7,7 | M4 | 4,5 | 1,5 | 16 | 7,7 |  | | 0.00 € | | | 07090-0805015 | B | 8 | 7,7 | M5 | 4,5 | 1,5 | 16 | 7,7 |  | | 0.00 € | | | 07090-0806015 | B | 8 | 7,7 | M6 | 4,5 | 1,5 | 16 | 7,7 |  | | 0.00 € | | | 07090-1005017 | - | 10 | 9,7 | M5 | 5,8 | 1,5 | 19 | 9,7 |  | | 0.00 € | | | 07090-1005030 | B | 10 | 9,7 | M5 | 5,8 | 3 | 19 | 9,7 |  | | 0.00 € | | | 07090-1006017 | - | 10 | 9,7 | M6 | 5,8 | 1,5 | 19 | 9,7 |  | | 0.00 € | | | 07090-1006030 | B | 10 | 9,7 | M6 | 5,8 | 3 | 19 | 9,7 |  | | 0.00 € | | | 07090-1008017 | - | 10 | 9,7 | M8 | 5,8 | 1,5 | 19 | 9,7 |  | | 0.00 € | | | 07090-1008030 | B | 10 | 9,7 | M8 | 5,8 | 3 | 19 | 9,7 |  | | 0.00 € | | | 07090-1004030 | B | 10 | 9,7 | M4 | 5,8 | 3 | 19 | 9,7 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|