norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
One-piece shaft collars, steel or stainless steel, slitted inside 
with support face
07810-03

One-piece shaft collars, steel or stainless steel, slitted...

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:One-piece shaft collars with an inner slit and support face surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

The tapped mounting holes on the support face of the slitted shaft collars can be used to attach other elements such as shift levers or cams to shafts and axles. They can be mounted easily and securely with strong clamping forces through reduction of the slot thickness without damaging the surface of shafts and axles.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07810-03 One-piece shaft collars, steel or stainless steel, slitted inside with support face 185 kB

Drawings

One-piece shaft collars, steel or stainless steel, slitted inside 
with support face

Item selection/filter

Order No.Main
material
Steel
code
B

C
(DIN 912)
DD1D2HLL1RTCADAcc.PriceOrder
07810-03-01001steel1.05039M3x10M310281214,58-4 0.00 €
07810-03-01201steel1.050311M4x12M312301315831,84 0.00 €
07810-03-01401steel1.050311M04X14M314321415933,94 0.00 €
07810-03-01501steel1.050313M5x16M415361519,51239,45,5 0.00 €
07810-03-01601steel1.050313M5x16M4163816201339,45,5 0.00 €
07810-03-01801steel1.050313M5x16M41840172112,542,25,5 0.00 €
07810-03-02001steel1.050315M06X16M420421821,51446,45,5 0.00 €
07810-03-02201steel1.050315M06X16M422462022,51248,15,5 0.00 €
07810-03-02501steel1.050315M06X16M42548212312,550,85,5 0.00 €
07810-03-02801steel1.050315M06X16M5285422,52918,5-7 0.00 €
07810-03-03001steel1.050315M6x18M530562428,51858,67 0.00 €
07810-03-03201steel1.050315M6x18M5325825291858,67 0.00 €
07810-03-03501steel1.050315M6x18M5356026302061,67 0.00 €
07810-03-03801steel1.050315M6x18M53866273727-7 0.00 €
07810-03-04001steel1.050315M6x18M54066273727-7 0.00 €
07810-03-04501steel1.050319M8x25M645763141,52879,48,5 0.00 €
07810-03-05001steel1.050319M8x25M6508234,543,52984,28,5 0.00 €
07810-03-01002stainless steel1.43059M3x10M310281214,58-4 0.00 €
07810-03-01202stainless steel1.430511M4x12M312301315831,84 0.00 €
07810-03-01402stainless steel1.430511M04X14M314321415933,94 0.00 €
07810-03-01502stainless steel1.430513M5x16M415361519,51239,45,5 0.00 €
07810-03-01602stainless steel1.430513M5x16M4163816201339,45,5 0.00 €
07810-03-01802stainless steel1.430513M5x16M41840172112,542,25,5 0.00 €
07810-03-02002stainless steel1.430515M06X16M420421821,51446,45,5 0.00 €
07810-03-02202stainless steel1.430515M06X16M422462022,51248,15,5 0.00 €
07810-03-02502stainless steel1.430515M06X16M42548212312,550,85,5 0.00 €
07810-03-02802stainless steel1.430515M06X16M5285422,52918,5-7 0.00 €
07810-03-03002stainless steel1.430515M6x18M530562428,51858,67 0.00 €
07810-03-03202stainless steel1.430515M6x18M5325825291858,67 0.00 €
07810-03-03502stainless steel1.430515M6x18M5356026302061,67 0.00 €
07810-03-03802stainless steel1.430515M6x18M53866273727-7 0.00 €
07810-03-04002stainless steel1.430515M6x18M54066273727-7 0.00 €
07810-03-04502stainless steel1.430519M8x25M645763141,52879,48,5 0.00 €
07810-03-05002stainless steel1.430519M8x25M6508234,543,52984,28,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83