norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The floating joint unit is a bolt for connecting two components, that permits a desired movement of those components in relation to each other.

The floating joint unit is mainly used when:

- a temperature change alters the dimensions of a component
- assembly inaccuracies occur
- manufacturing tolerances must be compensated for
- the position of the components varies due to dynamic loads
Material:Bolt steel.
Plain bearing high-performance bearing polymer.
O-ring NBR.
Version:Bolt electro zinc-plated.Note:The floating joint unit consists of three components. Bolt, plain bearing and O-ring.

The plain bearing compresses the O-ring when the bolt is screwed into the hole. This occurs by max.the dimension X. The plain bearing will now be seated under the bolt head. The travel is accordingly limited by the installation dimension H +0.2. A floating support is thus always guaranteed.
Temperature range:-20 °C to +80 °C.Assembly:Note on the specified torque:
The torques refer to screwing into steel components. When installing in softer materials, the indentation (setting) of the shaft diameter D2 must be taken into account. A lower torque should be used here. Glue the bolt in place to prevent loosening with lower torques.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07532_IG Steel flat head screw with tolerance compensation for floating joint, with internal thread 552 kB

Drawings

Steel flat head screw with tolerance compensation 
for floating joint, with internal thread

Item selection/filter

Order No.FormForm-TypeDD1

D2EHH1TSWTightening
torque
max. Nm
Max. permitted
axial force
N
CADAcc.PriceOrder
07532-206003004Bwith internal threadM46101385421500 0.00 €
07532-206005004Bwith internal threadM461015107421500 0.00 €
07532-207005005Bwith internal threadM57121,2510,5754,53000 0.00 €
07532-207008005Bwith internal threadM57121,2813,51054,53000 0.00 €
07532-208505006Bwith internal threadM68,5151,5512867,54900 0.00 €
07532-208508006Bwith internal threadM68,5151,58151167,54900 0.00 €
07532-210506008Bwith internal threadM810,518261510818,56300 0.00 €
07532-210510008Bwith internal threadM810,5182101914818,56300 0.00 €
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
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83