norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Mild steel or stainless steel.Version:Case-hardened steel, manganese-phosphated.
Case-hardened depth (450 HV 1) 0.2+0.2.
Surface hardness (550 + 100) HV 10

Stainless steel, bright.
Note:Conical seat Form G should be used over slots.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07420_C Spherical washers, Form C DIN 6319, edition 10/01 167 kB
 Overview of standards for fasteners 687 kB

Drawings

Spherical washers, Form C DIN 6319, edition 10/01

Overview of items (compressed)

Item selection/filter
Order No.
mild steel
Order No.
stainless steel
Form

D1D2HH1R1Load rating
max. kN
(static load only)
Filter
07420-105-C5,2510,520,47,56,5
07420-10607420-0106C6,4122,30,799/6
07420-10807420-0108C8,4173,20,61217/12
07420-11007420-0110C10,52140,81526/16
07420-11207420-0112C13244,61,11738/24
07420-114-C152851,22253
07420-11607420-0116C17305,31,32273/45
07420-12007420-0120C21366,3227117/71
07420-12407420-0124C25448,22,432168/105
07420-13007420-0130C315611,23,641269/191
07420-13607420-0136C3768144,650394/-
07420-14207420-0142C4378176,558542/-
07420-14807420-0148C509221867714/-
07420-156-C58103239,579960
07420-164-C661202712931269
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83