norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Spring steel.
Stainless steel.
Version:Phosphated and oiled.Note:If several disc springs are assembled to form a spring packet i.e. concave face to convex face, the spring force of a single disc can be multiplied by the number of discs giving high spring force with short spring travel.
If several disc springs are assembled to form a spring column i.e. concave face to concave face and convex face to convex face, the spring force of the entire column is the same as that of a single disc giving low spring force with long spring travel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07360 Disc springs DIN EN 16983 125 kB
 Overview of standards for fasteners 687 kB

Drawings

Disc springs DIN EN 16983

Item selection/filter

Order No.

Main
material
D1D2EHH1F
N
CADAcc.PriceOrder
07360-030steel3,280,40,60,269,2 0.00 €
07360-040steel4,280,30,550,25117,9 0.00 €
07360-041steel4,2100,40,70,3189 0.00 €
07360-042steel4,2120,40,80,4178 0.00 €
07360-050steel5,2100,40,70,387,8 0.00 €
07360-051steel5,2150,71,250,55340,2 0.00 €
07360-052steel5,2100,50,750,25325 0.00 €
07360-053steel5,2120,60,950,35506 0.00 €
07360-060steel6,212,50,50,850,35120 0.00 €
07360-061steel6,2120,50,850,35133,5 0.00 €
07360-062steel6,2120,60,950,35547 0.00 €
07360-063steel6,212,50,350,80,45151 0.00 €
07360-064steel6,212,50,710,3659 0.00 €
07360-065steel6,2180,410,6138 0.00 €
07360-070steel7,2140,81,10,3283,8 0.00 €
07360-071steel7,2140,350,80,45123 0.00 €
07360-080steel8,2160,91,250,35362,5 0.00 €
07360-081steel8,2160,61,050,45172 0.00 €
07360-082steel8,2200,81,40,6751 0.00 €
07360-083steel8,2200,61,30,7413 0.00 €
07360-084steel8,2230,71,50,8568 0.00 €
07360-085steel8,2230,91,91954 0.00 €
07360-090steel9,21811,40,4450,6 0.00 €
07360-091steel9,2180,451,050,6213 0.00 €
07360-100steel10,2201,11,550,45548,2 0.00 €
07360-101steel10,2200,91,450,55411,7 0.00 €
07360-102steel10,2200,81,350,55304,3 0.00 €
07360-103steel10,2200,51,150,65254 0.00 €
07360-104steel10,2230,91,650,751045 0.00 €
07360-105steel10,2281211130 0.00 €
07360-120steel12,2251,52,050,551040 0.00 €
07360-121steel12,2231,251,850,6863,4 0.00 €
07360-122steel12,2250,91,60,7868 0.00 €
07360-123steel12,22311,60,6474,7 0.00 €
07360-124steel12,2250,71,60,9601 0.00 €
07360-125steel12,2281,52,250,753077 0.00 €
07360-140steel14,2281,52,150,651033 0.00 €
07360-141steel14,22811,80,8490 0.00 €
07360-143steel14,2280,81,81801 0.00 €
07360-160steel16,331,51,752,450,71391 0.00 €
07360-161steel16,331,51,252,150,9790,5 0.00 €
07360-162steel16,331,50,81,851,05686 0.00 €
07360-163steel16,331,51,52,40,93230 0.00 €
07360-164steel16,331,522,750,756173 0.00 €
07360-165steel16,3341,52,551,053155 0.00 €
07360-166steel16,33422,850,855783 0.00 €
07360-167steel16,34023,11,15169 0.00 €
07360-168steel16,3401,52,81,32758 0.00 €
07360-180steel18,335,522,80,81864 0.00 €
07360-181steel18,335,50,92,051,15831,90 0.00 €
07360-182steel18,335,51,252,251730,9 0.00 €
07360-183steel18,34023,151,155642 0.00 €
07360-200steel20,4402,253,150,92336 0.00 €
07360-201steel20,4401,52,651,152616 0.00 €
07360-202steel20,44023,11,15701 0.00 €
07360-203steel20,4402,53,450,959390 0.00 €
07360-204steel20,45023,51,54687 0.00 €
07360-220steel22,4452,53,512773 0.00 €
07360-221steel22,4451,252,851,61891 0.00 €
07360-222steel22,4451,753,051,33646 0.00 €
07360-223steel22,4502,53,91,47716 0.00 €
07360-250steel25,45034,11,14255 0.00 €
07360-251steel25,4502,53,91,43473 0.00 €
07360-252steel25,45023,41,44762 0.00 €
07360-253steel25,4501,53,11,62512 0.00 €
07360-254steel25,4501,252,851,61550 0.00 €
07360-280steel28,55623,61,61910 0.00 €
07360-281steel28,5561,53,451,952621 0.00 €
07360-282steel28,55634,31,311388 0.00 €
07360-310steel31632,54,251,752942 0.00 €
07360-311steel31631,84,152,354238 0.00 €
07360-312steel31633,54,91,415025 0.00 €
07360-360steel40,57045,71,79025 0.00 €
07360-1040stainless steel A24,280,30,550,25101 0.00 €
07360-1042stainless steel A24,2120,40,80,4150 0.00 €
07360-1050stainless steel A25,2100,40,70,3181 0.00 €
07360-1052stainless steel A25,2100,50,750,25426 0.00 €
07360-1060stainless steel A26,212,50,50,850,35291 0.00 €
07360-1061stainless steel A26,2120,50,850,35547 0.00 €
07360-1063stainless steel A26,212,50,350,80,45151 0.00 €
07360-1064stainless steel A26,212,50,710,3247 0.00 €
07360-1065stainless steel A26,2180,410,6138 0.00 €
07360-1070stainless steel A27,2140,81,10,3283 0.00 €
07360-1071stainless steel A27,2140,350,80,45123 0.00 €
07360-1080stainless steel A28,2160,91,250,356352,5 0.00 €
07360-1081stainless steel A28,2160,61,050,45172 0.00 €
07360-1090stainless steel A29,21811,40,4450,6 0.00 €
07360-1091stainless steel A29,2180,451,050,6213 0.00 €
07360-1100stainless steel A210,2201,11,550,45548 0.00 €
07360-1101stainless steel A210,2200,91,450,55411 0.00 €
07360-1102stainless steel A210,2200,81,350,55304 0.00 €
07360-1103stainless steel A210,2200,51,150,65254 0.00 €
07360-1120stainless steel A212,2251,52,050,551040 0.00 €
07360-1122stainless steel A212,2250,91,60,7868 0.00 €
07360-1124stainless steel A212,2250,71,60,9601 0.00 €
07360-1140stainless steel A214,2281,52,150,651033 0.00 €
07360-1142stainless steel A214,22811,80,8490 0.00 €
07360-1143stainless steel A214,2280,81,81801 0.00 €
07360-1160stainless steel A216,331,51,752,450,71391 0.00 €
07360-1161stainless steel A216,331,51,252,150,9790,5 0.00 €
07360-1162stainless steel A216,331,50,81,851,05686 0.00 €
07360-1180stainless steel A218,335,522,80,81864 0.00 €
07360-1181stainless steel A218,335,50,92,051,15831 0.00 €
07360-1182stainless steel A218,335,51,252,251730,9 0.00 €
07360-1200stainless steel A220,4402,253,150,92336 0.00 €
07360-1201stainless steel A220,4401,52,651,152616 0.00 €
07360-1202stainless steel A220,44023,11,15701 0.00 €
07360-1220stainless steel A222,4452,53,512773 0.00 €
07360-1221stainless steel A222,4451,252,851,61891 0.00 €
07360-1222stainless steel A222,4451,753,051,33646 0.00 €
07360-1250stainless steel A225,45034,11,14255 0.00 €
07360-1252stainless steel A225,45023,41,43473 0.00 €
07360-1254stainless steel A225,4501,252,851,61550 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83