norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
07280-05

Stainless steel cap nuts with collar for Hygienic USIT® seal and...

go back

Item description/product images

DescriptionProduct description:

A cavity-free seal can only be assured in combination with the Hygienic USIT® seal and shim washer. The polished cap nuts have a surface finish of Ra < 0.8 µm. Internal transition areas with a minimum radius of 3 mm are also provided, preventing dirt particles from adhering to the components and ensuring easy cleaning.

The cap nut with collar for Hygienic USIT® seal and shim washers is ideal for fastening in sterile areas and also conform to EHEDG regulations, something that is confirmed with the relevant certificate.

Material:

Stainless steel 1.4404.

Version:Polished.Note:

The EHEDG certificate is only valid when a specifically matched Hygienic USIT® seal and shim washer 07300-03 is used.

On request:Special versions.Accessory:

Hygienic USIT® seal and shim washer 07300-03.
Hexagon head bolts with collar 07170-04.

Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07280-05 Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers 233 kB
 Hygienic USIT® Technical Information 397 kB
 Tightening torques 66,4 kB

Drawings

Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers

Item selection/filter

Order No.D

D1HRSWTCADAcc.PriceOrder
07280-05-04M410,890,4574,8 0.00 €
07280-05-05M511,8110,586 0.00 €
07280-05-06M614130,55107,2 0.00 €
07280-05-08M818160,6139,6 0.00 €
07280-05-10M1022200,751612 0.00 €
07280-05-12M1226,6230,91814,4 0.00 €
07280-05-16M1635301,22419,2 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83