norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.

The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.

Due to the plastic deformation of the thread lock, this hex nut may only be used once.

The maximum nut height H max. is shown in the table.
Temperature range:-50°C to +120°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07214 Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced 174 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced

Overview of items (compressed)

Item selection/filter
Order No.Main
material
GradeD

EHMSWDINCADAcc.PriceOrder
07214-203steel6-8M36,0842,45,5DIN 985 0.00 €
07214-204steel6-8M47,6652,97DIN 985 0.00 €
07214-205steel6-8M58,7953,28DIN 985 0.00 €
07214-206steel8M611,056410DIN 985 0.00 €
07214-208steel8M814,3885,513DIN 985 0.00 €
07214-210steel8M1018,9106,517DIN 985 0.00 €
07214-212steel8M1221,112819DIN 985 0.00 €
07214-214steel8M1423,9149,522DIN 985 0.00 €
07214-216steel8M1626,761610,524DIN 985 0.00 €
07214-220steel8M2032,95201430DIN 985 0.00 €
07214-224steel8M2439,55241536DIN 985 0.00 €
07214-227steel8M2745,2271741DIN 985 0.00 €
07214-230steel8M3050,85301946DIN 985 0.00 €
07214-306steel10M611,056410DIN 985 0.00 €
07214-308steel10M814,3885,513DIN 985 0.00 €
07214-310steel10M1018,9106,517DIN 985 0.00 €
07214-312steel10M1221,112819DIN 985 0.00 €
07214-314steel10M1423,9149,522DIN 985 0.00 €
07214-316steel10M1626,761610,524DIN 985 0.00 €
07214-320steel10M2032,95201430DIN 985 0.00 €
07214-324steel10M2435241536DIN 985 0.00 €
07214-327steel10M2745,2271741DIN 985 0.00 €
07214-330steel10M3050,85301946DIN 985 0.00 €
07214-103stainless steel A270M36,0842,45,5similar to DIN 985 0.00 €
07214-104stainless steel A270M47,6652,97similar to DIN 985 0.00 €
07214-105stainless steel A270M58,7953,28similar to DIN 985 0.00 €
07214-106stainless steel A270M611,056410similar to DIN 985 0.00 €
07214-108stainless steel A270M814,3885,513similar to DIN 985 0.00 €
07214-110stainless steel A270M1018,9106,517similar to DIN 985 0.00 €
07214-112stainless steel A270M1221,112819similar to DIN 985 0.00 €
07214-114stainless steel A270M1423,9149,522similar to DIN 985 0.00 €
07214-116stainless steel A270M1626,761610,524similar to DIN 985 0.00 €
07214-120stainless steel A270M2032,95201430similar to DIN 985 0.00 €
07214-124stainless steel A270M2439,55241536similar to DIN 985 0.00 €
07214-127stainless steel A270M2745,2271741similar to DIN 985 0.00 €
07214-130stainless steel A270M3050,85301946similar to DIN 985 0.00 €
07214-603stainless steel A4-M36,0842,45,5similar to DIN 985 0.00 €
07214-604stainless steel A4-M47,6652,97similar to DIN 985 0.00 €
07214-605stainless steel A4-M58,7953,28similar to DIN 985 0.00 €
07214-606stainless steel A4-M611,056410similar to DIN 985 0.00 €
07214-608stainless steel A4-M814,3885,513similar to DIN 985 0.00 €
07214-610stainless steel A4-M1018,9106,517similar to DIN 985 0.00 €
07214-612stainless steel A4-M1221,112819similar to DIN 985 0.00 €
07214-614stainless steel A4-M1423,9149,522similar to DIN 985 0.00 €
07214-616stainless steel A4-M1626,761610,524similar to DIN 985 0.00 €
07214-620stainless steel A4-M2032,95201430similar to DIN 985 0.00 €
07214-624stainless steel A4-M2439,55241536similar to DIN 985 0.00 €
07214-627stainless steel A4-M2745,2271741similar to DIN 985 0.00 €
07214-630stainless steel A4-M3050,85301946similar to DIN 985 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83