norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.

The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.

Due to the plastic deformation of the thread lock, this hex nut may only be used once.

The maximum nut height H max. is shown in the table.

M4 as per DIN EN ISO 7040.
Temperature range:-50°C to +120°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07213 Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced 155 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced

Item selection/filter

Order No.Main
material
GradeD

EHMSWDINCADAcc.PriceOrder
07213-204steel6-8M47,6662,97DIN 982 0.00 €
07213-205steel8M58,796,34,48DIN 982 0.00 €
07213-206steel8M611,0584,910DIN 982 0.00 €
07213-208steel8M814,389,56,4413DIN 982 0.00 €
07213-210steel8M1018,911,58,0417DIN 982 0.00 €
07213-212steel8M1221,11410,3719DIN 982 0.00 €
07213-214steel8M1423,91612,122DIN 982 0.00 €
07213-216steel8M1626,761814,124DIN 982 0.00 €
07213-220steel8M2032,952216,930DIN 982 0.00 €
07213-224steel8M2439,552820,236DIN 982 0.00 €
07213-310steel10M1018,911,58,0417DIN 982 0.00 €
07213-312steel10M1221,11410,3719DIN 982 0.00 €
07213-316steel10M1626,761814,124DIN 982 0.00 €
07213-320steel10M2032,952216,930DIN 982 0.00 €
07213-324steel10M2439,552820,236DIN 982 0.00 €
07213-105stainless steel A2-M58,796,34,48similar to DIN 982 0.00 €
07213-106stainless steel A2-M611,0584,910similar to DIN 982 0.00 €
07213-108stainless steel A2-M814,389,56,4413similar to DIN 982 0.00 €
07213-110stainless steel A2-M1018,911,58,0417similar to DIN 982 0.00 €
07213-112stainless steel A2-M1221,11410,3719similar to DIN 982 0.00 €
07213-116stainless steel A2-M1626,761814,124similar to DIN 982 0.00 €
07213-120stainless steel A2-M2032,952216,930similar to DIN 982 0.00 €
07213-605stainless steel A4-M58,796,34,48similar to DIN 982 0.00 €
07213-606stainless steel A4-M611,0584,910similar to DIN 982 0.00 €
07213-608stainless steel A4-M814,389,56,4413similar to DIN 982 0.00 €
07213-610stainless steel A4-M1018,911,58,0417similar to DIN 982 0.00 €
07213-612stainless steel A4-M1221,11410,3719similar to DIN 982 0.00 €
07213-616stainless steel A4-M1626,761814,124similar to DIN 982 0.00 €
07213-620stainless steel A4-M2032,952216,930similar to DIN 982 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83