norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 11H, bright (black) or electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:The DIN 562 square nuts class B are characterised by their thin design.

Square nuts are often used as insert nuts in injection-moulded parts, or they are slotted into housing profiles (aluminium extruded sections) to be used as a slot nut for screwing on other components. Square nuts also form the basis for cage nuts.. Square nuts provide improved rotation lock compared to conventional hex nuts.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07209-01 Square nuts DIN 562 low type 141 kB

Drawings

Square nuts DIN 562 low type

Item selection/filter

Order No.Main
material
Surface finish
body
D

HSWCADAcc.PriceOrder
07209-01-03steelbright (black)M31,85,5 0.00 €
07209-01-04steelbright (black)M42,27 0.00 €
07209-01-05steelbright (black)M52,78 0.00 €
07209-01-06steelbright (black)M63,210 0.00 €
07209-01-08steelbright (black)M8413 0.00 €
07209-01-10steelbright (black)M10517 0.00 €
07209-01-203steelgalvanisedM31,85,5 0.00 €
07209-01-204steelgalvanisedM42,27 0.00 €
07209-01-205steelgalvanisedM52,78 0.00 €
07209-01-206steelgalvanisedM63,210 0.00 €
07209-01-208steelgalvanisedM8413 0.00 €
07209-01-210steelgalvanisedM10517 0.00 €
07209-01-103stainless steel A2brightM31,85,5 0.00 €
07209-01-104stainless steel A2brightM42,27 0.00 €
07209-01-105stainless steel A2brightM52,78 0.00 €
07209-01-106stainless steel A2brightM63,210 0.00 €
07209-01-108stainless steel A2brightM8413 0.00 €
07209-01-110stainless steel A2brightM10517 0.00 €
07209-01-603stainless steel A4brightM31,85,5 0.00 €
07209-01-604stainless steel A4brightM42,27 0.00 €
07209-01-605stainless steel A4brightM52,78 0.00 €
07209-01-606stainless steel A4brightM63,210 0.00 €
07209-01-608stainless steel A4brightM8413 0.00 €
07209-01-610stainless steel A4brightM10517 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83