norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Steel zinc-plated.
Stainless steel A2, bright.
Note:Steel or stainless steel eyebolts offer a reliable solution for a wide range of fastening requirements in industrial environments. With precise fabrication and robust construction, they guarantee a secure connection, even under demanding conditions. The eye at the end of the bolt facilitates easy attachment of ropes, chains or other components. Easy to install and with a high load-bearing capacity, our eyebolts are the ideal choice for use in mechanical engineering applications.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 07182_Datasheet_32777_Eyebolts_type_48_steel_or_stainless_steel--en 137 kB

Drawings

Eyebolts type 48 steel or stainless steel

Item selection/filter

Order No.Main
material
Surface finish
body
D

D1D2LL1max.
permissible
load kg
CADAcc.PriceOrder
07182-003011steelgalvanised5M32,611107,5 0.00 €
07182-003016steelgalvanised5M32,616157,5 0.00 €
07182-004011steelgalvanised6M43,5111012,5 0.00 €
07182-004016steelgalvanised6M43,5161512,5 0.00 €
07182-004021steelgalvanised6M43,5212012,5 0.00 €
07182-004026steelgalvanised6M43,5262512,5 0.00 €
07182-004032steelgalvanised6M43,5323012,5 0.00 €
07182-004042steelgalvanised6M43,5424012,5 0.00 €
07182-005016steelgalvanised8M54,4161520 0.00 €
07182-005021steelgalvanised8M54,4212020 0.00 €
07182-005026steelgalvanised8M54,4262520 0.00 €
07182-005032steelgalvanised8M54,4323020 0.00 €
07182-005042steelgalvanised8M54,4424020 0.00 €
07182-005052steelgalvanised8M54,4525020 0.00 €
07182-005062steelgalvanised8M54,4626020 0.00 €
07182-006011steelgalvanised10M65,2111035 0.00 €
07182-006016steelgalvanised10M65,2161535 0.00 €
07182-006021steelgalvanised10M65,2212035 0.00 €
07182-006026steelgalvanised10M65,2262535 0.00 €
07182-006032steelgalvanised10M65,2323035 0.00 €
07182-006042steelgalvanised10M65,2424035 0.00 €
07182-006052steelgalvanised10M65,2525035 0.00 €
07182-006062steelgalvanised10M65,2626035 0.00 €
07182-006072steelgalvanised10M65,2727035 0.00 €
07182-006082steelgalvanised10M65,2828035 0.00 €
07182-008021steelgalvanised12M87212050 0.00 €
07182-008026steelgalvanised12M87262550 0.00 €
07182-008032steelgalvanised12M87323050 0.00 €
07182-008042steelgalvanised12M87424050 0.00 €
07182-008052steelgalvanised12M87525050 0.00 €
07182-008062steelgalvanised12M87626050 0.00 €
07182-008082steelgalvanised12M87828050 0.00 €
07182-008102steelgalvanised12M8710210050 0.00 €
07182-010032steelgalvanised14M108,93230100 0.00 €
07182-010042steelgalvanised14M108,94240100 0.00 €
07182-010052steelgalvanised14M108,95250100 0.00 €
07182-010062steelgalvanised14M108,96260100 0.00 €
07182-010072steelgalvanised14M108,97270100 0.00 €
07182-010082steelgalvanised14M108,98280100 0.00 €
07182-012102steelgalvanised18M1210,6102100175 0.00 €
07182-104011stainless steel A2bright6M43,5111012,5 0.00 €
07182-104016stainless steel A2bright6M43,5161512,5 0.00 €
07182-104021stainless steel A2bright6M43,5212012,5 0.00 €
07182-104032stainless steel A2bright6M43,5323012,5 0.00 €
07182-105016stainless steel A2bright8M54,4161520 0.00 €
07182-105021stainless steel A2bright8M54,4212020 0.00 €
07182-105032stainless steel A2bright8M54,4323020 0.00 €
07182-105042stainless steel A2bright8M54,4424020 0.00 €
07182-106016stainless steel A2bright10M65,2161535 0.00 €
07182-106021stainless steel A2bright10M65,2212035 0.00 €
07182-106026stainless steel A2bright10M65,2262535 0.00 €
07182-106032stainless steel A2bright10M65,2323035 0.00 €
07182-106042stainless steel A2bright10M65,2424035 0.00 €
07182-106052stainless steel A2bright10M65,2525035 0.00 €
07182-106062stainless steel A2bright10M65,2626035 0.00 €
07182-108021stainless steel A2bright12M87212050 0.00 €
07182-108026stainless steel A2bright12M87262550 0.00 €
07182-108032stainless steel A2bright12M87323050 0.00 €
07182-108042stainless steel A2bright12M87424050 0.00 €
07182-108052stainless steel A2bright12M87525050 0.00 €
07182-108062stainless steel A2bright12M87626050 0.00 €
07182-110042stainless steel A2bright14M108,94240100 0.00 €
07182-110072stainless steel A2bright14M108,97270100 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83