norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The hammer-head screws with serration have been specially developed for use with mounting rails.Material:Steel.Version:Hot-dip galvanised.
Grade 8.8
Note:The serrated hammer-head screw can be inserted into the mounting rail at any point. By turning it through 90°, the rounded head of the screw grips securely in the slot and prevents it from twisting. The special toothing of the hammer head ensures a highly stable and resilient connection, even when mounted vertically. The hammer-head screw can be positioned anywhere in the slot of the mounting rail, permitting for flexible positioning. A slot in the end of the thread indicates the correct alignment of the screw head in the mounting rail.

The large contact area of the screw head in the mounting rail ensures high stability and load-bearing capacity.

Suitable for System 41 mounting profiles (41/22 and 41/41).
Assembly:Observe the profile permissible load As a rule, the permissible loads for mounting rails are lower than those for screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07094-16 Hammer-head screws for C-profile mounting rails System 41 180 kB

Drawings

Hammer-head screws
for C-profile mounting rails System 41

Item selection/filter

Order No.CDKL

L1Recommended
tightening torque
Nm
max. recommended
load by tension
kN
CADAcc.PriceOrder
07094-16-12884110X3017M1073034,54813,2 0.00 €
07094-16-12884110X4017M1074034,54813,2 0.00 €
07094-16-12884110X5017M1075034,54813,2 0.00 €
07094-16-12884112X3519,5M1273534,57019,3 0.00 €
07094-16-12884112X4019,5M1274034,57019,3 0.00 €
07094-16-12884112X5019,5M1275034,57019,3 0.00 €
07094-16-12884116X5019,5M1675034,520036 0.00 €
07094-16-12884116X10019,5M16710034,520036 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83