|
|
|
07094-15Hammer-head screws for C-profile mounting rails System 28 |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The hammer-head screws have been specially developed for use with mounting rails.Material:Steel.Version:electro zinc-plated. Grade 8.8Note:The hammer-head screw can be inserted into the mounting rail at any point. By turning it through 90°, the rounded head of the screw grips securely in the slot and prevents it from twisting. The hammer-head screw can be slid along the slot of the mounting rail as required, permitting flexible positioning. A slot in the end of the thread indicates the correct alignment of the screw head in the mounting rail.
The large contact area of the screw head in the mounting rail ensures high stability and load-bearing capacity.
Suitable for System 28 mounting profiles (28/15 and 28/28).Assembly:Observe the profile permissible load As a rule, the permissible loads for mounting rails are lower than those for screws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | C | D | K | L | L1 | Recommended tightening torque Nm | max. recommended load by tension kN | CAD | Acc. | Price | Order |
|---|
| 07094-15-11882806X15 | 10 | M6 | 4 | 15 | 22 | 10 | 4,6 |  | | 0.00 € | | | 07094-15-11882806X20 | 10 | M6 | 4 | 20 | 22 | 10 | 4,6 |  | | 0.00 € | | | 07094-15-11882806X30 | 10 | M6 | 4 | 30 | 22 | 10 | 4,6 |  | | 0.00 € | | | 07094-15-11882806X40 | 10 | M6 | 4 | 40 | 22 | 10 | 4,6 |  | | 0.00 € | | | 07094-15-11882806X50 | 10 | M6 | 4 | 50 | 22 | 10 | 4,6 |  | | 0.00 € | | | 07094-15-11882806X60 | 10 | M6 | 4 | 60 | 22 | 10 | 4,6 |  | | 0.00 € | | | 07094-15-11882808X100 | 10 | M8 | 4 | 100 | 22 | 24 | 8,4 |  | | 0.00 € | | | 07094-15-11882808X15 | 10 | M8 | 4 | 15 | 22 | 24 | 8,4 |  | | 0.00 € | | | 07094-15-11882808X20 | 10 | M8 | 4 | 20 | 22 | 24 | 8,4 |  | | 0.00 € | | | 07094-15-11882808X30 | 10 | M8 | 4 | 30 | 22 | 24 | 8,4 |  | | 0.00 € | | | 07094-15-11882808X40 | 10 | M8 | 4 | 40 | 22 | 24 | 8,4 |  | | 0.00 € | | | 07094-15-11882808X50 | 10 | M8 | 4 | 50 | 22 | 24 | 8,4 |  | | 0.00 € | | | 07094-15-11882808X60 | 10 | M8 | 4 | 60 | 22 | 24 | 8,4 |  | | 0.00 € | | | 07094-15-11882808X80 | 10 | M8 | 4 | 80 | 22 | 24 | 8,4 |  | | 0.00 € | | | 07094-15-11882810X100 | 10 | M10 | 5 | 100 | 22 | 48 | 13,2 |  | | 0.00 € | | | 07094-15-11882810X15 | 10 | M10 | 5 | 15 | 22 | 48 | 13,2 |  | | 0.00 € | | | 07094-15-11882810X20 | 10 | M10 | 5 | 20 | 22 | 48 | 13,2 |  | | 0.00 € | | | 07094-15-11882810X30 | 10 | M10 | 5 | 30 | 22 | 48 | 13,2 |  | | 0.00 € | | | 07094-15-11882810X40 | 10 | M10 | 5 | 40 | 22 | 48 | 13,2 |  | | 0.00 € | | | 07094-15-11882810X50 | 10 | M10 | 5 | 50 | 22 | 48 | 13,2 |  | | 0.00 € | | | 07094-15-11882810X60 | 10 | M10 | 5 | 60 | 22 | 48 | 13,2 |  | | 0.00 € | | | 07094-15-11882810X80 | 10 | M10 | 5 | 80 | 22 | 48 | 13,2 |  | | 0.00 € | | | 07094-15-11882812X100 | 11,4 | M12 | 6,6 | 100 | 22 | 70 | 19,3 |  | | 0.00 € | | | 07094-15-11882812X20 | 11,4 | M12 | 6,6 | 20 | 22 | 70 | 19,3 |  | | 0.00 € | | | 07094-15-11882812X30 | 11,4 | M12 | 6,6 | 30 | 22 | 70 | 19,3 |  | | 0.00 € | | | 07094-15-11882812X40 | 11,4 | M12 | 6,6 | 40 | 22 | 70 | 19,3 |  | | 0.00 € | | | 07094-15-11882812X50 | 11,4 | M12 | 6,6 | 50 | 22 | 70 | 19,3 |  | | 0.00 € | | | 07094-15-11882812X60 | 11,4 | M12 | 6,6 | 60 | 22 | 70 | 19,3 |  | | 0.00 € | | | 07094-15-11882812X80 | 11,4 | M12 | 6,6 | 80 | 22 | 70 | 19,3 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|