|
|
|
07101_ABall-end thrust screws with head stainless steel Form A, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steelVersion:Bright.Note:Form A with full ball is used when a clean, polished pressure surface is required.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | D | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
|---|
| 07101-10410 | A | M4 | 7 | 9,9 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 0.00 € | | | 07101-10416 | A | M4 | 7 | 15,9 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 0.00 € | | | 07101-10420 | A | M4 | 7 | 19,9 | 2,1 | 4 | 2,5 | 3 | 3,5 |  | | 0.00 € | | | 07101-10512 | A | M5 | 8,5 | 12,1 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 0.00 € | | | 07101-10516 | A | M5 | 8,5 | 16,1 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 0.00 € | | | 07101-10520 | A | M5 | 8,5 | 20,1 | 2,4 | 5 | 3 | 4 | 4,5 |  | | 0.00 € | | | 07101-10620 | A | M6 | 10 | 20,8 | 3 | 6 | 4 | 5 | 9 |  | | 0.00 € | | | 07101-10630 | A | M6 | 10 | 30,8 | 3 | 6 | 4 | 5 | 9 |  | | 0.00 € | | | 07101-10640 | A | M6 | 10 | 40,8 | 16 | 6 | 4 | 5 | 9 |  | | 0.00 € | | | 07101-10820 | A | M8 | 13 | 21,2 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 0.00 € | | | 07101-10835 | A | M8 | 13 | 36,2 | 3,5 | 8 | 5,5 | 6 | 15 |  | | 0.00 € | | | 07101-10850 | A | M8 | 13 | 51,2 | 22 | 8 | 5,5 | 6 | 15 |  | | 0.00 € | | | 07101-11025 | A | M10 | 16 | 26,7 | 4,5 | 10 | 7 | 8 | 20 |  | | 0.00 € | | | 07101-11040 | A | M10 | 16 | 41,7 | 4,5 | 10 | 7 | 8 | 20 |  | | 0.00 € | | | 07101-11060 | A | M10 | 16 | 61,7 | 28 | 10 | 7 | 8 | 20 |  | | 0.00 € | | | 07101-11230 | A | M12 | 18 | 32 | 5 | 12 | 8,5 | 10 | 30 |  | | 0.00 € | | | 07101-11250 | A | M12 | 18 | 52 | 5 | 12 | 8,5 | 10 | 30 |  | | 0.00 € | | | 07101-11280 | A | M12 | 18 | 82 | 44 | 12 | 8,5 | 10 | 30 |  | | 0.00 € | | | 07101-11640 | A | M16 | 24 | 43,3 | 6 | 16 | 12 | 14 | 60 |  | | 0.00 € | | | 07101-11660 | A | M16 | 24 | 63,3 | 6 | 16 | 12 | 14 | 60 |  | | 0.00 € | | | 07101-11680 | A | M16 | 24 | 83,3 | 36 | 16 | 12 | 14 | 60 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|