norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, round profile steel, straight, matt chromed or powder coated, mounted from the rear
06946_B

Pull handles, round profile steel, straight, matt chromed or...

go back

Item description/product images

DescriptionMaterial:Round steelNote:Available as straight or right-angled handle.On request:Ground, brushed and matt-chromed or black powder-coated with fine texture
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06946_B Pull handle steel round 92 kB

Drawings

Pull handles, round profile steel, straight, matt chromed or powder coated, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06946-200083Bmatt chromed20020M8702201000 0.00 €
06946-250083Bmatt chromed25020M8702701000 0.00 €
06946-300083Bmatt chromed30020M8703201000 0.00 €
06946-350083Bmatt chromed35020M8703701000 0.00 €
06946-200084Bblack powder-coated20020M8702201000 0.00 €
06946-250084Bblack powder-coated25020M8702701000 0.00 €
06946-300084Bblack powder-coated30020M8703201000 0.00 €
06946-350084Bblack powder-coated35020M8703701000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83