norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, round profile steel, angled, matt chromed or powder coated, mounted from the rear
06946_A

Pull handles, round profile steel, angled, matt chromed or...

go back

Item description/product images

DescriptionMaterial:Round steelVersion:Ground, brushed and matt-chromed or black powder-coated with fine textureNote:Available as straight or right-angled handle.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06946_A Pull handles, round steel, angled 102 kB

Drawings

Pull handles, round profile steel, angled, matt chromed or powder coated, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06946-200081Amatt chromed200130M8702201000 0.00 €
06946-350081Amatt chromed350130M8703701000 0.00 €
06946-200082Ablack powder-coated200130M8702201000 0.00 €
06946-350082Ablack powder-coated350130M8703701000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83