norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Disc handwheels, aluminium without grip
06278

Disc handwheels, aluminium without grip

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.

With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06278 Disc handwheels, aluminium without grip 1 MB

Drawings (total overview)

Disc handwheels, aluminium without grip
Disc handwheels, aluminium without grip

Disc handwheels, aluminium, without grip, Form A with reamed hole and transverse bore

More information

Drawings

Disc handwheels, aluminium, without grip, Form A with reamed hole and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionD1

D2D3L1L3HH2D7CADAcc.PriceOrder
06278-0801016blackAreamed hole with tranverse bore801026162916,65,5M6 0.00 €
06278-0801216blackAreamed hole with tranverse bore801226162916,66,5M6 0.00 €
06278-1001016blackAreamed hole with tranverse bore1001028173317,55,5M6 0.00 €
06278-1001216blackAreamed hole with tranverse bore1001228173317,56,5M6 0.00 €
06278-1251216blackAreamed hole with tranverse bore1251231183618,36,5M6 0.00 €
06278-1251416blackAreamed hole with tranverse bore1251431183618,36,5M6 0.00 €
06278-1401416blackAreamed hole with tranverse bore1401436193919,36,5M6 0.00 €
06278-1401616blackAreamed hole with tranverse bore1401636193919,38M6 0.00 €
06278-1601416blackAreamed hole with tranverse bore1601436204020,26,5M6 0.00 €
06278-1601616blackAreamed hole with tranverse bore1601636204020,28M6 0.00 €
06278-2001816blackAreamed hole with tranverse bore2001842244524,38M6 0.00 €
06278-2002016blackAreamed hole with tranverse bore2002042244524,38M6 0.00 €
06278-0801026silverAreamed hole with tranverse bore801026162916,65,5M6 0.00 €
06278-0801226silverAreamed hole with tranverse bore801226162916,66,5M6 0.00 €
06278-1001026silverAreamed hole with tranverse bore1001028173317,55,5M6 0.00 €
06278-1001226silverAreamed hole with tranverse bore1001228173317,56,5M6 0.00 €
06278-1251226silverAreamed hole with tranverse bore1251231183618,36,5M6 0.00 €
06278-1251426silverAreamed hole with tranverse bore1251431183618,36,5M6 0.00 €
06278-1401426silverAreamed hole with tranverse bore1401436193919,36,5M6 0.00 €
06278-1401626silverAreamed hole with tranverse bore1401636193919,38M6 0.00 €
06278-1601426silverAreamed hole with tranverse bore1601436204020,26,5M6 0.00 €
06278-1601626silverAreamed hole with tranverse bore1601636204020,28M6 0.00 €
06278-2001826silverAreamed hole with tranverse bore2001842244524,38M6 0.00 €
06278-2002026silverAreamed hole with tranverse bore2002042244524,38M6 0.00 €

Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore

More information

Drawings

Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore
Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionD1

D2D3L1L3HH2D7B3
T
CADAcc.PriceOrder
06278-080101036blackBreamed hole with slot, with transverse bore801026162916,65,5M6311,4 0.00 €
06278-080121046blackBreamed hole with slot, with transverse bore801226162916,66,5M6413,8 0.00 €
06278-100101036blackBreamed hole with slot, with transverse bore1001028173317,55,5M6311,4 0.00 €
06278-100121046blackBreamed hole with slot, with transverse bore1001228173317,56,5M6413,8 0.00 €
06278-125121046blackBreamed hole with slot, with transverse bore1251231183618,36,5M6413,8 0.00 €
06278-125141056blackBreamed hole with slot, with transverse bore1251431183618,36,5M6516,3 0.00 €
06278-140141056blackBreamed hole with slot, with transverse bore1401436193919,36,5M6516,3 0.00 €
06278-140161056blackBreamed hole with slot, with transverse bore1401636193919,38M6518,3 0.00 €
06278-160141056blackBreamed hole with slot, with transverse bore1601436204020,26,5M6516,3 0.00 €
06278-160161056blackBreamed hole with slot, with transverse bore1601636204020,28M6518,3 0.00 €
06278-200181066blackBreamed hole with slot, with transverse bore2001842244524,38M6620,8 0.00 €
06278-200201066blackBreamed hole with slot, with transverse bore2002042244524,38M6622,8 0.00 €
06278-080102036silverBreamed hole with slot, with transverse bore801026162916,65,5M6311,4 0.00 €
06278-080122046silverBreamed hole with slot, with transverse bore801226162916,66,5M6413,8 0.00 €
06278-100102036silverBreamed hole with slot, with transverse bore1001028173317,55,5M6311,4 0.00 €
06278-100122046silverBreamed hole with slot, with transverse bore1001228173317,56,5M6413,8 0.00 €
06278-125122046silverBreamed hole with slot, with transverse bore1251231183618,36,5M6413,8 0.00 €
06278-125142056silverBreamed hole with slot, with transverse bore1251431183618,36,5M6516,3 0.00 €
06278-140142056silverBreamed hole with slot, with transverse bore1401436193919,36,5M6516,3 0.00 €
06278-140162056silverBreamed hole with slot, with transverse bore1401636193919,38M6518,3 0.00 €
06278-160142056silverBreamed hole with slot, with transverse bore1601436204020,26,5M6516,3 0.00 €
06278-160162056silverBreamed hole with slot, with transverse bore1601636204020,28M6518,3 0.00 €
06278-200182066silverBreamed hole with slot, with transverse bore2001842244524,38M6620,8 0.00 €
06278-200202066silverBreamed hole with slot, with transverse bore2002042244524,38M6622,8 0.00 €

Disc handwheels, aluminium, without grip, Form C with reamed hole and keyway

More information

Drawings

Disc handwheels, aluminium, without grip, Form C with reamed hole and keyway
Disc handwheels, aluminium, without grip, Form C with reamed hole and keyway

Item selection/filter

Order No.Main
colour
FormForm-TypeD1

D2D3L1L3HB3
T
CADAcc.PriceOrder
06278-08010103blackCreamed hole with slot801026162916,6311,4 0.00 €
06278-08012104blackCreamed hole with slot801226162916,6413,8 0.00 €
06278-10010103blackCreamed hole with slot1001028173317,5311,4 0.00 €
06278-10012104blackCreamed hole with slot1001228173317,5413,8 0.00 €
06278-12512104blackCreamed hole with slot1251231183618,3413,8 0.00 €
06278-12514105blackCreamed hole with slot1251431183618,3516,3 0.00 €
06278-08010203silverCreamed hole with slot801026162916,6311,4 0.00 €
06278-08012204silverCreamed hole with slot801226162916,6413,8 0.00 €
06278-10010203silverCreamed hole with slot1001028173317,5311,4 0.00 €
06278-10012204silverCreamed hole with slot1001228173317,5413,8 0.00 €
06278-12512204silverCreamed hole with slot1251231183618,3413,8 0.00 €
06278-12514205silverCreamed hole with slot1251431183618,3516,3 0.00 €

Disc handwheels, aluminium, without grip, Form E with reamed hole

More information

Drawings

Disc handwheels, aluminium, without grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm-TypeD1

D2D3L1L3HCADAcc.PriceOrder
06278-080101blackEwith reamed hole801026162916,6 0.00 €
06278-080121blackEwith reamed hole801226162916,6 0.00 €
06278-100101blackEwith reamed hole1001028173317,5 0.00 €
06278-100121blackEwith reamed hole1001228173317,5 0.00 €
06278-125121blackEwith reamed hole1251231183618,3 0.00 €
06278-125141blackEwith reamed hole1251431183618,3 0.00 €
06278-080102silverEwith reamed hole801026162916,6 0.00 €
06278-080122silverEwith reamed hole801226162916,6 0.00 €
06278-100102silverEwith reamed hole1001028173317,5 0.00 €
06278-100122silverEwith reamed hole1001228173317,5 0.00 €
06278-125122silverEwith reamed hole1251231183618,3 0.00 €
06278-125142silverEwith reamed hole1251431183618,3 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83