norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Safety cylindrical grips, plastic auto-return
06328-01

Safety cylindrical grips, plastic auto-return

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
The auto-return mechanism prevents protruding edges, which also minimises the risk of injury.
Material:Grip, thermoplastic.
Centre pin, steel.
Version:Grip, black.
Steel parts, black oxidised.
Note:Two actions must be made to bring the safety cylinder grip into an operating position:
- Swing the grip out around the pivot shaft until it stops (90°).
- Push the grip in an axial direction into the lock position.
The grip swivels back automatically after releasing.

The hole D3 is used as a location hole.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Auto-return after release
Various thread sizes
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06328-01 Safety cylindrical grips, plastic auto-return 225 kB

Drawings

Safety cylindrical grips, plastic auto-return

Item selection/filter

Order No.SizeAA1D

D1D2D3HLL1L3TCADAcc.PriceOrder
06328-01-104184,3M414132,514,53538474,5 0.00 €
06328-01-2052105,3M516163,5184447,5584,5 0.00 €
06328-01-306312,56,5M620204,522,55558,571,56 0.00 €
06328-01-4084169M825265,5297082986,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83