norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore
06278_B

Disc handwheels, aluminium, without grip, Form B with reamed...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06278_B Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore 1 MB

Drawings

Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore
Disc handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionD1

D2D3L1L3HH2D7B3
T
CADAcc.PriceOrder
06278-080101036blackBreamed hole with slot, with transverse bore801026162916,65,5M6311,4 0.00 €
06278-080121046blackBreamed hole with slot, with transverse bore801226162916,66,5M6413,8 0.00 €
06278-100101036blackBreamed hole with slot, with transverse bore1001028173317,55,5M6311,4 0.00 €
06278-100121046blackBreamed hole with slot, with transverse bore1001228173317,56,5M6413,8 0.00 €
06278-125121046blackBreamed hole with slot, with transverse bore1251231183618,36,5M6413,8 0.00 €
06278-125141056blackBreamed hole with slot, with transverse bore1251431183618,36,5M6516,3 0.00 €
06278-140141056blackBreamed hole with slot, with transverse bore1401436193919,36,5M6516,3 0.00 €
06278-140161056blackBreamed hole with slot, with transverse bore1401636193919,38M6518,3 0.00 €
06278-160141056blackBreamed hole with slot, with transverse bore1601436204020,26,5M6516,3 0.00 €
06278-160161056blackBreamed hole with slot, with transverse bore1601636204020,28M6518,3 0.00 €
06278-200181066blackBreamed hole with slot, with transverse bore2001842244524,38M6620,8 0.00 €
06278-200201066blackBreamed hole with slot, with transverse bore2002042244524,38M6622,8 0.00 €
06278-080102036silverBreamed hole with slot, with transverse bore801026162916,65,5M6311,4 0.00 €
06278-080122046silverBreamed hole with slot, with transverse bore801226162916,66,5M6413,8 0.00 €
06278-100102036silverBreamed hole with slot, with transverse bore1001028173317,55,5M6311,4 0.00 €
06278-100122046silverBreamed hole with slot, with transverse bore1001228173317,56,5M6413,8 0.00 €
06278-125122046silverBreamed hole with slot, with transverse bore1251231183618,36,5M6413,8 0.00 €
06278-125142056silverBreamed hole with slot, with transverse bore1251431183618,36,5M6516,3 0.00 €
06278-140142056silverBreamed hole with slot, with transverse bore1401436193919,36,5M6516,3 0.00 €
06278-140162056silverBreamed hole with slot, with transverse bore1401636193919,38M6518,3 0.00 €
06278-160142056silverBreamed hole with slot, with transverse bore1601436204020,26,5M6516,3 0.00 €
06278-160162056silverBreamed hole with slot, with transverse bore1601636204020,28M6518,3 0.00 €
06278-200182066silverBreamed hole with slot, with transverse bore2001842244524,38M6620,8 0.00 €
06278-200202066silverBreamed hole with slot, with transverse bore2002042244524,38M6622,8 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83