norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore
06278-02_A

Disc handwheels, aluminium with fold-down cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Fold-down cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06278-02_A Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore 964 kB

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionAD1

D2D3D4D5D6D7HH2LL1L2L3CADAcc.PriceOrder
06278-02-1001016blackAreamed hole with tranverse bore33100102816M516M617,45,592,51747,545 0.00 €
06278-02-1001216blackAreamed hole with tranverse bore33100122816M516M617,46,592,51747,545 0.00 €
06278-02-1251216blackAreamed hole with tranverse bore42125123119,9M620M618,36,5105,51856,549 0.00 €
06278-02-1251416blackAreamed hole with tranverse bore42125143119,9M620M618,36,5105,51856,549 0.00 €
06278-02-1401416blackAreamed hole with tranverse bore50140143619,9M620M620,36,5109195851 0.00 €
06278-02-1401616blackAreamed hole with tranverse bore50140163619,9M620M620,38109195851 0.00 €
06278-02-1601416blackAreamed hole with tranverse bore56160143625,5M826M620,16,5139208257 0.00 €
06278-02-1601616blackAreamed hole with tranverse bore56160163625,5M826M620,18139208257 0.00 €
06278-02-2001816blackAreamed hole with tranverse bore73200184225,5M826M626,18145248263 0.00 €
06278-02-2002016blackAreamed hole with tranverse bore73200204225,5M826M626,18145248263 0.00 €
06278-02-1001026silverAreamed hole with tranverse bore33100102816M516M617,45,592,51747,545 0.00 €
06278-02-1001226silverAreamed hole with tranverse bore33100122816M516M617,46,592,51747,545 0.00 €
06278-02-1251226silverAreamed hole with tranverse bore42125123119,9M620M618,36,5105,51856,549 0.00 €
06278-02-1251426silverAreamed hole with tranverse bore42125143119,9M620M618,36,5105,51856,549 0.00 €
06278-02-1401426silverAreamed hole with tranverse bore50140143619,9M620M620,36,5109195851 0.00 €
06278-02-1401626silverAreamed hole with tranverse bore50140163619,9M620M620,38109195851 0.00 €
06278-02-1601426silverAreamed hole with tranverse bore56160143625,5M826M620,16,5139208257 0.00 €
06278-02-1601626silverAreamed hole with tranverse bore56160163625,5M826M620,18139208257 0.00 €
06278-02-2001826silverAreamed hole with tranverse bore73200184225,5M826M626,18145248263 0.00 €
06278-02-2002026silverAreamed hole with tranverse bore73200204225,5M826M626,18145248263 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83