norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore
06278-01_B

Disc handwheels, aluminium with revolving cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06278-01_B Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore 1 MB

Drawings

Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore
Disc handwheels, aluminium with revolving cylindrical grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionAD1

D2D3D4L1L3HH2D7B3
T
LL2D5CADAcc.PriceOrder
06278-01-080101036blackBreamed hole with slot, with transverse bore2780102613,9162916,65,5M6311,46839M4 0.00 €
06278-01-080121046blackBreamed hole with slot, with transverse bore2780122613,9162916,66,5M6413,86839M4 0.00 €
06278-01-100101036blackBreamed hole with slot, with transverse bore33100102816173317,55,5M6311,48148M5 0.00 €
06278-01-100121046blackBreamed hole with slot, with transverse bore33100122816173317,56,5M6413,88148M5 0.00 €
06278-01-125121046blackBreamed hole with slot, with transverse bore42125123119,9183618,36,5M6413,89660M6 0.00 €
06278-01-125141056blackBreamed hole with slot, with transverse bore42125143119,9183618,36,5M6516,39660M6 0.00 €
06278-01-140141056blackBreamed hole with slot, with transverse bore51140143619,9193919,36,5M6516,39960M6 0.00 €
06278-01-140161056blackBreamed hole with slot, with transverse bore51140163619,9193919,38M6518,39960M6 0.00 €
06278-01-160141056blackBreamed hole with slot, with transverse bore58160143625,2204020,26,5M6516,312181M8 0.00 €
06278-01-160161056blackBreamed hole with slot, with transverse bore58160163625,2204020,28M6518,312181M8 0.00 €
06278-01-200181066blackBreamed hole with slot, with transverse bore73200184225,2244524,38M6620,812681M8 0.00 €
06278-01-200201066blackBreamed hole with slot, with transverse bore73200204225,2244524,38M6622,812681M8 0.00 €
06278-01-080102036silverBreamed hole with slot, with transverse bore2780102613,9162916,65,5M6311,46839M4 0.00 €
06278-01-080122046silverBreamed hole with slot, with transverse bore2780122613,9162916,66,5M6413,86839M4 0.00 €
06278-01-100102036silverBreamed hole with slot, with transverse bore33100102816173317,55,5M6311,48148M5 0.00 €
06278-01-100122046silverBreamed hole with slot, with transverse bore33100122816173317,56,5M6413,88148M5 0.00 €
06278-01-125122046silverBreamed hole with slot, with transverse bore42125123119,9183618,36,5M6413,89660M6 0.00 €
06278-01-125142056silverBreamed hole with slot, with transverse bore42125143119,9183618,36,5M6516,39660M6 0.00 €
06278-01-140142056silverBreamed hole with slot, with transverse bore51140143619,9193919,36,5M6516,39960M6 0.00 €
06278-01-140162056silverBreamed hole with slot, with transverse bore51140163619,9193919,38M6518,39960M6 0.00 €
06278-01-160142056silverBreamed hole with slot, with transverse bore58160143625,2204020,26,5M6516,312181M8 0.00 €
06278-01-160162056silverBreamed hole with slot, with transverse bore58160163625,2204020,28M6518,312181M8 0.00 €
06278-01-200182066silverBreamed hole with slot, with transverse bore73200184225,2244524,38M6620,812681M8 0.00 €
06278-01-200202066silverBreamed hole with slot, with transverse bore73200204225,2244524,38M6622,812681M8 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83