|
|
|
06276-11_B2-spoke handwheels, aluminium, with revolving cylinder grip,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel aluminium. Cylinder grip and hub cover black thermoplastic. Cylinder grip pin black oxidised steel. ISO 4027 grub screw, steel grade 45 H, black.Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole. The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375. By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.Accessory:07375 Handwheel washers. 07161 Socket head screws with low head DIN 6912.Supplied withAluminium handwheel. Hub cover. Revolving cylinder grip. ISO 4027 grub screw (type with transverse bore).Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Main colour | Form | Form definition | A | B3
| D1 | D2 | D3 | D4 | D5 | D7 | H | H2 | L | L1 | L2 | L3 | T
| CAD | Acc. | Price | Order |
|---|
| 06276-11-125121046 | black | B | reamed hole with slot, with transverse bore | 42 | 4 | 125 | 12 | 31 | 19,9 | M6 | M6 | 17,6 | 6,5 | 90,5 | 18 | 54,5 | 36 | 13,8 |  | | 0.00 € | | | 06276-11-125141056 | black | B | reamed hole with slot, with transverse bore | 42 | 5 | 125 | 14 | 31 | 19,9 | M6 | M6 | 17,6 | 6,5 | 90,5 | 18 | 54,5 | 36 | 16,3 |  | | 0.00 € | | | 06276-11-140141056 | black | B | reamed hole with slot, with transverse bore | 50 | 5 | 140 | 14 | 36 | 19,9 | M6 | M6 | 19,3 | 6,5 | 92 | 19 | 53 | 39 | 16,3 |  | | 0.00 € | | | 06276-11-140161056 | black | B | reamed hole with slot, with transverse bore | 50 | 5 | 140 | 16 | 36 | 19,9 | M6 | M6 | 19,3 | 8 | 92 | 19 | 53 | 39 | 18,3 |  | | 0.00 € | | | 06276-11-160141056 | black | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 14 | 36 | 25,2 | M8 | M6 | 19,4 | 6,5 | 116,5 | 20 | 76,5 | 40 | 16,3 |  | | 0.00 € | | | 06276-11-160161056 | black | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 16 | 36 | 25,2 | M8 | M6 | 19,4 | 8 | 116,5 | 20 | 76,5 | 40 | 18,3 |  | | 0.00 € | | | 06276-11-200181066 | black | B | reamed hole with slot, with transverse bore | 73 | 6 | 200 | 18 | 42 | 25,2 | M8 | M6 | 23,6 | 8 | 120,5 | 24 | 75,5 | 45 | 20,8 |  | | 0.00 € | | | 06276-11-200201066 | black | B | reamed hole with slot, with transverse bore | 73 | 6 | 200 | 20 | 42 | 25,2 | M8 | M6 | 23,6 | 8 | 120,5 | 24 | 75,5 | 45 | 22,8 |  | | 0.00 € | | | 06276-11-125122046 | silver | B | reamed hole with slot, with transverse bore | 42 | 4 | 125 | 12 | 31 | 19,9 | M6 | M6 | 17,6 | 6,5 | 90,5 | 18 | 54,5 | 36 | 13,8 |  | | 0.00 € | | | 06276-11-125142056 | silver | B | reamed hole with slot, with transverse bore | 42 | 5 | 125 | 14 | 31 | 19,9 | M6 | M6 | 17,6 | 6,5 | 90,5 | 18 | 54,5 | 36 | 16,3 |  | | 0.00 € | | | 06276-11-140142056 | silver | B | reamed hole with slot, with transverse bore | 50 | 5 | 140 | 14 | 36 | 19,9 | M6 | M6 | 19,3 | 6,5 | 92 | 19 | 53 | 39 | 16,3 |  | | 0.00 € | | | 06276-11-140162056 | silver | B | reamed hole with slot, with transverse bore | 50 | 5 | 140 | 16 | 36 | 19,9 | M6 | M6 | 19,3 | 8 | 92 | 19 | 53 | 39 | 18,3 |  | | 0.00 € | | | 06276-11-160142056 | silver | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 14 | 36 | 25,2 | M8 | M6 | 19,4 | 6,5 | 116,5 | 20 | 76,5 | 40 | 16,3 |  | | 0.00 € | | | 06276-11-160162056 | silver | B | reamed hole with slot, with transverse bore | 55 | 5 | 160 | 16 | 36 | 25,2 | M8 | M6 | 19,4 | 8 | 116,5 | 20 | 76,5 | 40 | 18,3 |  | | 0.00 € | | | 06276-11-200182066 | silver | B | reamed hole with slot, with transverse bore | 73 | 6 | 200 | 18 | 42 | 25,2 | M8 | M6 | 23,6 | 8 | 120,5 | 24 | 75,5 | 45 | 20,8 |  | | 0.00 € | | | 06276-11-200202066 | silver | B | reamed hole with slot, with transverse bore | 73 | 6 | 200 | 20 | 42 | 25,2 | M8 | M6 | 23,6 | 8 | 120,5 | 24 | 75,5 | 45 | 22,8 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|