|
|
DescriptionProduct description:The material and form lend this grip a natural and secure gripping effect.Material, version:Grip black hard thermoplastic. Coating black soft thermoplastic. Tapped bush brass. Screw electro zinc-plated steel grade 5.8.Note:Five lobe grips are available in 3 sizes with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
|---|
| 06857-4005 | K | M5 | 40 | 19 | 27,7 | 4,6 | 12,5 | | | 0.00 € | | | 06857-4006 | K | M6 | 40 | 19 | 27,7 | 4,6 | 12,5 | | | 0.00 € | | | 06857-4008 | K | M8 | 40 | 19 | 27,7 | 4,6 | 12,5 | | | 0.00 € | | | 06857-4010 | K | M10 | 40 | 19 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06857-5006 | K | M6 | 50 | 23,5 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06857-5008 | K | M8 | 50 | 23,5 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06857-5010 | K | M10 | 50 | 23,5 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06857-6006 | K | M6 | 60 | 31,8 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06857-6008 | K | M8 | 60 | 31,8 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06857-6010 | K | M10 | 60 | 31,8 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | |
|
| Order No. | Form | D | D1 | D2 | H | H1 | L | CAD | Acc. | Price | Order |
|---|
| 06857-4006X15 | L | M6 | 40 | 19 | 27,7 | 4,6 | 15 |  | | 0.00 € | | | 06857-4006X20 | L | M6 | 40 | 19 | 27,7 | 4,6 | 20 |  | | 0.00 € | | | 06857-4006X25 | L | M6 | 40 | 19 | 27,7 | 4,6 | 25 |  | | 0.00 € | | | 06857-4006X35 | L | M6 | 40 | 19 | 27,7 | 4,6 | 35 |  | | 0.00 € | | | 06857-4008X16 | L | M8 | 40 | 19 | 27,7 | 4,6 | 16 |  | | 0.00 € | | | 06857-4008X25 | L | M8 | 40 | 19 | 27,7 | 4,6 | 25 |  | | 0.00 € | | | 06857-4008X35 | L | M8 | 40 | 19 | 27,7 | 4,6 | 35 |  | | 0.00 € | | | 06857-4010X20 | L | M10 | 40 | 19 | 27,7 | 4,6 | 20 |  | | 0.00 € | | | 06857-4010X30 | L | M10 | 40 | 19 | 27,7 | 4,6 | 30 |  | | 0.00 € | | | 06857-4010X40 | L | M10 | 40 | 19 | 27,7 | 4,6 | 40 |  | | 0.00 € | | | 06857-4010X50 | L | M10 | 40 | 19 | 27,7 | 4,6 | 50 |  | | 0.00 € | | | 06857-5006X15 | L | M6 | 50 | 23,5 | 27,7 | 4,6 | 15 |  | | 0.00 € | | | 06857-5006X20 | L | M6 | 50 | 23,5 | 27,7 | 4,6 | 20 |  | | 0.00 € | | | 06857-5006X25 | L | M6 | 50 | 23,5 | 27,7 | 4,6 | 25 |  | | 0.00 € | | | 06857-5006X35 | L | M6 | 50 | 23,5 | 27,7 | 4,6 | 35 |  | | 0.00 € | | | 06857-5008X16 | L | M8 | 50 | 23,5 | 27,7 | 4,6 | 16 |  | | 0.00 € | | | 06857-5008X25 | L | M8 | 50 | 23,5 | 27,7 | 4,6 | 25 |  | | 0.00 € | | | 06857-5008X35 | L | M8 | 50 | 23,5 | 27,7 | 4,6 | 35 |  | | 0.00 € | | | 06857-5010X30 | L | M10 | 50 | 23,5 | 27,7 | 4,6 | 30 |  | | 0.00 € | | | 06857-5010X40 | L | M10 | 50 | 23,5 | 27,7 | 4,6 | 40 |  | | 0.00 € | | | 06857-5010X50 | L | M10 | 50 | 23,5 | 27,7 | 4,6 | 50 |  | | 0.00 € | | | 06857-6006X15 | L | M6 | 60 | 31,8 | 27,7 | 4,6 | 15 |  | | 0.00 € | | | 06857-6006X20 | L | M6 | 60 | 31,8 | 27,7 | 4,6 | 20 |  | | 0.00 € | | | 06857-6006X35 | L | M6 | 60 | 31,8 | 27,7 | 4,6 | 35 |  | | 0.00 € | | | 06857-6008X16 | L | M8 | 60 | 31,8 | 27,7 | 4,6 | 16 |  | | 0.00 € | | | 06857-6008X25 | L | M8 | 60 | 31,8 | 27,7 | 4,6 | 25 |  | | 0.00 € | | | 06857-6008X35 | L | M8 | 60 | 31,8 | 27,7 | 4,6 | 35 |  | | 0.00 € | | | 06857-6010X20 | L | M10 | 60 | 31,8 | 27,7 | 4,6 | 20 |  | | 0.00 € | | | 06857-6010X30 | L | M10 | 60 | 31,8 | 27,7 | 4,6 | 30 |  | | 0.00 € | | | 06857-6010X40 | L | M10 | 60 | 31,8 | 27,7 | 4,6 | 40 |  | | 0.00 € | | | 06857-6010X50 | L | M10 | 60 | 31,8 | 27,7 | 4,6 | 50 |  | | 0.00 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|