|
|
|
06855_AGFlat four lobe grips with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Body black hard thermoplastic. Coating black soft thermoplastic. External thread electro zinc-plated steel grade 5.8.Note:Flat four lobe grips are available in 5 sizes of internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | D | D1 | D2 | H | H1 | L | CAD | Acc. | Price | Order |
|---|
| 06855-3506X15 | L | M6 | 35,5 | 14,2 | 15,5 | 2,8 | 15 |  | | 0.00 € | | | 06855-3506X20 | L | M6 | 35,5 | 14,2 | 15,5 | 2,8 | 20 |  | | 0.00 € | | | 06855-3506X25 | L | M6 | 35,5 | 14,2 | 15,5 | 2,8 | 25 |  | | 0.00 € | | | 06855-3506X35 | L | M6 | 35,5 | 14,2 | 15,5 | 2,8 | 35 |  | | 0.00 € | | | 06855-4406X15 | L | M6 | 44,5 | 17,5 | 19,3 | 3,3 | 15 |  | | 0.00 € | | | 06855-4406X20 | L | M6 | 44,5 | 17,5 | 19,3 | 3,3 | 20 |  | | 0.00 € | | | 06855-4406X25 | L | M6 | 44,5 | 17,5 | 19,3 | 3,3 | 25 |  | | 0.00 € | | | 06855-4406X35 | L | M6 | 44,5 | 17,5 | 19,3 | 3,3 | 35 |  | | 0.00 € | | | 06855-4408X16 | L | M8 | 44,5 | 17,5 | 19,3 | 3,3 | 16 |  | | 0.00 € | | | 06855-4408X25 | L | M8 | 44,5 | 17,5 | 19,3 | 3,3 | 25 |  | | 0.00 € | | | 06855-4408X35 | L | M8 | 44,5 | 17,5 | 19,3 | 3,3 | 35 |  | | 0.00 € | | | 06855-4410X20 | L | M10 | 44,5 | 17,5 | 19,3 | 3,3 | 20 |  | | 0.00 € | | | 06855-4410X30 | L | M10 | 44,5 | 17,5 | 19,3 | 3,3 | 30 |  | | 0.00 € | | | 06855-4410X40 | L | M10 | 44,5 | 17,5 | 19,3 | 3,3 | 40 |  | | 0.00 € | | | 06855-4410X50 | L | M10 | 44,5 | 17,5 | 19,3 | 3,3 | 50 |  | | 0.00 € | | | 06855-5006X15 | L | M6 | 50,8 | 23,6 | 22,1 | 3,8 | 15 |  | | 0.00 € | | | 06855-5006X25 | L | M6 | 50,8 | 23,6 | 22,1 | 3,8 | 25 |  | | 0.00 € | | | 06855-5006X35 | L | M6 | 50,8 | 23,6 | 22,1 | 3,8 | 35 |  | | 0.00 € | | | 06855-5008X16 | L | M8 | 50,8 | 23,6 | 22,1 | 3,8 | 16 |  | | 0.00 € | | | 06855-5008X25 | L | M8 | 50,8 | 23,6 | 22,1 | 3,8 | 25 |  | | 0.00 € | | | 06855-5008X35 | L | M8 | 50,8 | 23,6 | 22,1 | 3,8 | 35 |  | | 0.00 € | | | 06855-5010X30 | L | M10 | 50,8 | 23,6 | 22,1 | 3,8 | 30 |  | | 0.00 € | | | 06855-5010X40 | L | M10 | 50,8 | 23,6 | 22,1 | 3,8 | 40 |  | | 0.00 € | | | 06855-5010X50 | L | M10 | 50,8 | 23,6 | 22,1 | 3,8 | 50 |  | | 0.00 € | | | 06855-6306X15 | L | M6 | 63,5 | 31,7 | 27,7 | 4,6 | 15 |  | | 0.00 € | | | 06855-6306X20 | L | M6 | 63,5 | 31,7 | 27,7 | 4,6 | 20 |  | | 0.00 € | | | 06855-6306X25 | L | M6 | 63,5 | 31,7 | 27,7 | 4,6 | 25 |  | | 0.00 € | | | 06855-6306X35 | L | M6 | 63,5 | 31,7 | 27,7 | 4,6 | 35 |  | | 0.00 € | | | 06855-6308X16 | L | M8 | 63,5 | 31,7 | 27,7 | 4,6 | 16 |  | | 0.00 € | | | 06855-6308X25 | L | M8 | 63,5 | 31,7 | 27,7 | 4,6 | 25 |  | | 0.00 € | | | 06855-6308X35 | L | M8 | 63,5 | 31,7 | 27,7 | 4,6 | 35 |  | | 0.00 € | | | 06855-6310X30 | L | M10 | 63,5 | 31,7 | 27,7 | 4,6 | 30 |  | | 0.00 € | | | 06855-6310X40 | L | M10 | 63,5 | 31,7 | 27,7 | 4,6 | 40 |  | | 0.00 € | | | 06855-6310X50 | L | M10 | 63,5 | 31,7 | 27,7 | 4,6 | 50 |  | | 0.00 € | | | 06855-7608X16 | L | M8 | 76,2 | 38,1 | 33,3 | 5,6 | 16 |  | | 0.00 € | | | 06855-7608X25 | L | M8 | 76,2 | 38,1 | 33,3 | 5,6 | 25 |  | | 0.00 € | | | 06855-7608X35 | L | M8 | 76,2 | 38,1 | 33,3 | 5,6 | 35 |  | | 0.00 € | | | 06855-7610X30 | L | M10 | 76,2 | 38,1 | 33,3 | 5,6 | 30 |  | | 0.00 € | | | 06855-7610X50 | L | M10 | 76,2 | 38,1 | 33,3 | 5,6 | 50 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|