|
|
|
06845_LStar grips, Form L, with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Fibreglass reinforced thermoplastic. Screw steel.Version:Grip, black. Screw electro zinc-plated.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | D | D1 | D2 | D6 | H | H3 | T1 | L | CAD | Acc. | Price | Order |
|---|
| 06845-43006X16 | L | M6 | 30 | 15 | 9 | 22 | 11 | 1,5 | 16 |  | | 0.00 € | | | 06845-43006X20 | L | M6 | 30 | 15 | 9 | 22 | 11 | 1,5 | 20 |  | | 0.00 € | | | 06845-43006X30 | L | M6 | 30 | 15 | 9 | 22 | 11 | 1,5 | 30 |  | | 0.00 € | | | 06845-43008X16 | L | M8 | 30 | 15 | 9 | 22 | 11 | 1,5 | 16 |  | | 0.00 € | | | 06845-43008X20 | L | M8 | 30 | 15 | 9 | 22 | 11 | 1,5 | 20 |  | | 0.00 € | | | 06845-43008X30 | L | M8 | 30 | 15 | 9 | 22 | 11 | 1,5 | 30 |  | | 0.00 € | | | 06845-43008X40 | L | M8 | 30 | 15 | 9 | 22 | 11 | 1,5 | 40 |  | | 0.00 € | | | 06845-44006X16 | L | M6 | 40 | 17 | 12 | 24,5 | 12,5 | 1 | 16 |  | | 0.00 € | | | 06845-44006X20 | L | M6 | 40 | 17 | 12 | 24,5 | 12,5 | 1 | 20 |  | | 0.00 € | | | 06845-44006X30 | L | M6 | 40 | 17 | 12 | 24,5 | 12,5 | 1 | 30 |  | | 0.00 € | | | 06845-44006X40 | L | M6 | 40 | 17 | 12 | 24,5 | 12,5 | 1 | 40 |  | | 0.00 € | | | 06845-44008X20 | L | M8 | 40 | 17 | 12 | 24,5 | 12,5 | 1 | 20 |  | | 0.00 € | | | 06845-44008X30 | L | M8 | 40 | 17 | 12 | 24,5 | 12,5 | 1 | 30 |  | | 0.00 € | | | 06845-44008X40 | L | M8 | 40 | 17 | 12 | 24,5 | 12,5 | 1 | 40 |  | | 0.00 € | | | 06845-44008X50 | L | M8 | 40 | 17 | 12 | 24,5 | 12,5 | 1 | 50 |  | | 0.00 € | | | 06845-45008X20 | L | M8 | 50 | 20 | 14,5 | 29 | 15 | 1,5 | 20 |  | | 0.00 € | | | 06845-45008X30 | L | M8 | 50 | 20 | 14,5 | 29 | 15 | 1,5 | 30 |  | | 0.00 € | | | 06845-45008X40 | L | M8 | 50 | 20 | 14,5 | 29 | 15 | 1,5 | 40 |  | | 0.00 € | | | 06845-45010X20 | L | M10 | 50 | 20 | 14,5 | 29 | 15 | 1,5 | 20 |  | | 0.00 € | | | 06845-45010X30 | L | M10 | 50 | 20 | 14,5 | 29 | 15 | 1,5 | 30 |  | | 0.00 € | | | 06845-45010X40 | L | M10 | 50 | 20 | 14,5 | 29 | 15 | 1,5 | 40 |  | | 0.00 € | | | 06845-45010X50 | L | M10 | 50 | 20 | 14,5 | 29 | 15 | 1,5 | 50 |  | | 0.00 € | | | 06845-46010X20 | L | M10 | 60 | 24 | 18 | 34 | 18 | 1,5 | 20 |  | | 0.00 € | | | 06845-46010X30 | L | M10 | 60 | 24 | 18 | 34 | 18 | 1,5 | 30 |  | | 0.00 € | | | 06845-46010X40 | L | M10 | 60 | 24 | 18 | 34 | 18 | 1,5 | 40 |  | | 0.00 € | | | 06845-46010X50 | L | M10 | 60 | 24 | 18 | 34 | 18 | 1,5 | 50 |  | | 0.00 € | | | 06845-46012X20 | L | M12 | 60 | 24 | 18 | 34 | 18 | 1,5 | 20 |  | | 0.00 € | | | 06845-46012X30 | L | M12 | 60 | 24 | 18 | 34 | 18 | 1,5 | 30 |  | | 0.00 € | | | 06845-46012X40 | L | M12 | 60 | 24 | 18 | 34 | 18 | 1,5 | 40 |  | | 0.00 € | | | 06845-46012X50 | L | M12 | 60 | 24 | 18 | 34 | 18 | 1,5 | 50 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|