norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Triangular grip 2K, ergonomic with internal thread
06710_IG

Triangular grip 2K, ergonomic with internal thread

go back

Item description/product images

DescriptionMaterial:Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.

The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt.
On request:Further colour combinations.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06710_IG Triangular grip 2K, ergonomic with internal thread 162 kB

Drawings

Triangular grip 2K, ergonomic with internal thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH1TCADAcc.PriceOrder
06710-5008KsteelM853,823,941617 0.00 €
06710-5010KsteelM1053,823,941617 0.00 €
06710-6308KsteelM867,723,936617 0.00 €
06710-6310KsteelM1067,723,936617 0.00 €
06710-05008Kstainless steelM853,823,941617 0.00 €
06710-05010Kstainless steelM1053,823,941617 0.00 €
06710-06308Kstainless steelM867,723,936617 0.00 €
06710-06310Kstainless steelM1067,723,936617 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83